USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric K2D502S Picture
Discontinued

Schneider Eletric K2D502S Picture
Discontinued

body for multi-circuit switch - 2-pole - 45° - 20 A - rear mounting

Show more characteristics >
K2D502S  has not been replaced. Please contact your customer care center for more information.
  • Price
    150.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony K
    product or component type
    Cam switch body
    component name
    K2
    [Ith] conventional free air thermal current
    20 A
    sub-assembly composition
    Contact blocks + fixing plate
    cam switch function
    Multi-circuit switch
    off position
    With Off position
    poles description
    2P
    switching positions
    Right: 0° - 45° - 90° - 135°
    product mounting
    Rear mounting
    fixing mode
    4 holes
    bezel material
    Plastic
    Complementary
    switching angle
    45 °
    [Ui] rated insulation voltage
    690 V degree of pollution 3 conforming to IEC 60947-1
    [Ithe] conventional enclosed thermal current
    16 A
    rated operational power in W
    4000 W AC-3/690 V 3 phases conforming to IEC 947-3
    14000 W AC-21/400 V 3 phases conforming to IEC 947-3
    4000 W AC-3/500 V 3 phases conforming to IEC 947-3
    2200 W AC-3/230 V 3 phases conforming to IEC 947-3
    5500 W AC-23A/400 V 3 phases conforming to IEC 947-3
    5500 W AC-23A/690 V 3 phases conforming to IEC 947-3
    4000 W AC-23A/230 V 3 phases conforming to IEC 947-3
    8000 W AC-21/230 V 3 phases conforming to IEC 947-3
    4000 W AC-3/400 V 3 phases conforming to IEC 947-3
    17000 W AC-21/500 - 660 V 3 phases conforming to IEC 947-3
    2200 W AC-3/400 V 1 phase conforming to IEC 947-3
    5500 W AC-23A/500 V 3 phases conforming to IEC 947-3
    1300 W AC-3/230 V 1 phase conforming to IEC 947-3
    [Ie] rated operational current AC
    2 A at 500 V AC-15 conforming to IEC 947-5-1
    3 A at 400 V AC-15 conforming to IEC 947-5-1
    4 A at 230 V AC-15 conforming to IEC 947-5-1
    8 A at 400 V AC-3 3 phases conforming to IEC 947-3
    10.8 A at 400 V AC-23A 3 phases conforming to IEC 947-3
    14.6 A at 230 V AC-23A 3 phases conforming to IEC 947-3
    4.7 A at 690 V AC-3 3 phases conforming to IEC 947-3
    6.4 A at 690 V AC-23A 3 phases conforming to IEC 947-3
    6.5 A at 500 V AC-3 3 phases conforming to IEC 947-3
    8.3 A at 230 V AC-3 3 phases conforming to IEC 947-3
    8.9 A at 500 V AC-23A 3 phases conforming to IEC 947-3
    electrical durability
    200000 cycles AC-23
    200000 cycles AC-3
    600000 cycles AC-15
    600000 cycles AC-21
    operating rate
    2.5 cyc/mn AC-21
    2.5 cyc/mn AC-23
    2.5 cyc/mn AC-3
    8.333 cyc/mn AC-15
    short-circuit current
    10000 A
    short-circuit protection
    20 A by cartridge fuse, type gG
    [Uimp] rated impulse withstand voltage
    4 kV in isolating function
    6 kV conforming to IEC 947-1
    contact operation
    Slow-break
    positive opening
    With
    electrical connection
    Captive screw clamp terminals flexible, 2 x 1.5 mm²
    Captive screw clamp terminals solid, 1 x 2.5 mm²
    mechanical durability
    1000000 cycles
    product weight
    0.33 lb(US) (0.15 kg)
    Environment
    standards
    CENELEC EN 50013
    EN 60947-3 power circuit
    EN 60947-5-1 control circuit
    IEC 60947-3 power circuit
    IEC 60947-5-1 control circuit
    product certifications
    CSA 240 V 1 hp 1 phase
    CSA 240 V 3 hp 3 phases 2 -pole(s)
    UL 240 V 1 hp 3 phases
    UL 240 V 0.33 hp 1 phase 2 -pole(s)
    protective treatment
    TC
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    shock resistance
    30 gn conforming to IEC 68-2-27
    vibration resistance
    5 gn, 10...150 Hz conforming to IEC 68-2-6
    electrical shock protection class
    Class II conforming to IEC 536
    Class II conforming to NF C 20-030
    Ordering and shipping details
    Category
    18406 - WORLD SERVICE PARTS(OTHER OP INT)
    Discount Schedule
    CS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.33000000000000002
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.