USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric K1B001S Picture
Discontinued

View all Harmony K

Harmony K - K1B001S

Bodies

Schneider Eletric K1B001S Picture
Discontinued
View all Harmony K
Harmony K - K1B001S
Bodies

body for multi-circuit switch - 1 pole - 45° - 12 A - for Ø 22 mm

Show more characteristics >
K1B001S  has not been replaced. Please contact your customer care center for more information.
  • Price
    73.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony K
    product or component type
    Cam switch body
    component name
    K1
    [Ith] conventional free air thermal current
    12 A
    sub-assembly composition
    Contact blocks + fixing plate
    cam switch function
    Multi-circuit switch
    off position
    With Off position
    poles description
    1P
    switching positions
    Right: 0° - 45° - 90° - 135°
    product mounting
    Front mounting
    fixing mode
    Ø 22 mm hole
    bezel material
    Plastic
    Complementary
    switching angle
    45 °
    [Ui] rated insulation voltage
    690 V degree of pollution 3 conforming to IEC 60947-1
    [Ithe] conventional enclosed thermal current
    10 A
    rated operational power in W
    600 W AC-3/230 V 1 phase conforming to IEC 947-3
    1500 W AC-3/400 V 1 phase conforming to IEC 947-3
    1100 W AC-3/230 V 3 phases conforming to IEC 947-3
    8300 W AC-21/400 V 3 phases conforming to IEC 947-3
    1500 W AC-3/690 V 3 phases conforming to IEC 947-3
    2200 W AC-23A/400 V 3 phases conforming to IEC 947-3
    1500 W AC-3/500 V 3 phases conforming to IEC 947-3
    2200 W AC-23A/500 V 3 phases conforming to IEC 947-3
    1500 W AC-3/400 V 3 phases conforming to IEC 947-3
    1500 W AC-23A/230 V 3 phases conforming to IEC 947-3
    2200 W AC-23A/690 V 3 phases conforming to IEC 947-3
    4800 W AC-21/230 V 3 phases conforming to IEC 947-3
    10500 W AC-21/500 - 660 V 3 phases conforming to IEC 947-3
    [Ie] rated operational current AC
    1 A at 500 V AC-15 conforming to IEC 947-5-1
    2 A at 400 V AC-15 conforming to IEC 947-5-1
    3 A at 230 V AC-15 conforming to IEC 947-5-1
    1.8 A at 690 V AC-3 3 phases conforming to IEC 947-3
    2.8 A at 500 V AC-3 3 phases conforming to IEC 947-3
    2.8 A at 690 V AC-23A 3 phases conforming to IEC 947-3
    3.3 A at 400 V AC-3 3 phases conforming to IEC 947-3
    3.8 A at 500 V AC-23A 3 phases conforming to IEC 947-3
    4.6 A at 230 V AC-3 3 phases conforming to IEC 947-3
    4.8 A at 400 V AC-23A 3 phases conforming to IEC 947-3
    5.6 A at 230 V AC-23A 3 phases conforming to IEC 947-3
    electrical durability
    1000000 cycles AC-15
    1000000 cycles AC-21
    500000 cycles AC-23
    500000 cycles AC-3
    operating rate
    8333 cyc/mn AC-15
    2.5 cyc/mn AC-21
    2.5 cyc/mn AC-23
    2.5 cyc/mn AC-3
    short-circuit current
    10000 A
    short-circuit protection
    16 A by cartridge fuse, type gG
    [Uimp] rated impulse withstand voltage
    4 kV in isolating function
    6 kV conforming to IEC 947-1
    contact operation
    Slow-break
    positive opening
    With
    electrical connection
    Captive screw clamp terminals flexible, 2 x 1.5 mm²
    Captive screw clamp terminals solid, 1 x 2.5 mm²
    mechanical durability
    1000000 cycles
    product weight
    0.19 lb(US) (0.085 kg)
    Environment
    standards
    CENELEC EN 50013
    EN 60947-3 power circuit
    EN 60947-5-1 control circuit
    IEC 60947-3 power circuit
    IEC 60947-5-1 control circuit
    product certifications
    CSA 240 V 1 hp 1 phase
    CSA 240 V 3 hp 3 phases 2 -pole(s)
    UL 240 V 1 hp 3 phases
    UL 240 V 0.33 hp 1 phase 2 -pole(s)
    protective treatment
    TC
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    shock resistance
    30 gn conforming to IEC 68-2-27
    vibration resistance
    5 gn, 10...150 Hz conforming to IEC 68-2-6
    electrical shock protection class
    Class II conforming to IEC 536
    Class II conforming to NF C 20-030
    Ordering and shipping details
    Category
    18406 - WORLD SERVICE PARTS(OTHER OP INT)
    Discount Schedule
    CS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.22
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/29/18
    Size 30.7 KB
    Date 10/29/18
    Size 1.4 MB
    Date 10/26/18
    Size 446.6 KB
    Date 10/26/18
    Size 310 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.