USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric K150B001UP Picture

View all Harmony K

Harmony K - K150B001UP

Complete cam switches

Schneider Eletric K150B001UP Picture
View all Harmony K
Harmony K - K150B001UP
Complete cam switches

cam changeover switch - 1-pole - 60° - 150 A - front mounting

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    752.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony K
    product or component type
    Complete cam switch
    component name
    K150
    [Ith] conventional free air thermal current
    150 A
    mounting location
    Front
    fixing mode
    4 holes
    cam switch head type
    With front plate 88 x 88 mm
    type of operator
    Handle
    rotary handle padlocking
    Without
    presentation of legend
    With metallic legend, 1 - 0 - 2 black marking
    cam switch function
    Changeover switch
    return
    Without
    off position
    With Off position
    poles description
    1P
    switching positions
    Left: 0° - 300°
    Right: 0° - 60°
    IP degree of protection
    IP40 conforming to IEC 529
    IP40 conforming to NF C 20-010
    Complementary
    switching angle
    60 °
    [Ui] rated insulation voltage
    690 V degree of pollution 3 conforming to EN 60947-1
    690 V degree of pollution 3 conforming to IEC 60947-1
    short-circuit current
    25000 A
    short-circuit protection
    200 A by cartridge fuse, type gG
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 947-1
    6 kV conforming to IEC 947-1
    contact operation
    Slow-break
    positive opening
    With
    electrical connection
    Captive screw clamp terminals flexible, 2 x 50 mm²
    Captive screw clamp terminals solid, 2 x 70 mm²
    tightening torque
    22.12 lbf.in (2.5 N.m)
    switching capacity in mA
    150000 mA DC at 140 V 3 contact(s) for resistive load (T = 1 ms)
    150000 mA DC at 24 V 1 contact(s) for inductive load (T = 50 ms)
    150000 mA DC at 24 V 1 contact(s) for resistive load (T = 1 ms)
    150000 mA DC at 48 V 1 contact(s) for resistive load (T = 1 ms)
    150000 mA DC at 48 V 2 contact(s) for inductive load (T = 50 ms)
    150000 mA DC at 48 V 2 contact(s) for resistive load (T = 1 ms)
    150000 mA DC at 70 V 3 contact(s) for inductive load (T = 50 ms)
    150000 mA DC at 70 V 3 contact(s) for resistive load (T = 1 ms)
    150000 mA DC at 95 V 2 contact(s) for resistive load (T = 1 ms)
    50000 mA DC at 30 V 1 contact(s) for inductive load (T = 50 ms)
    50000 mA DC at 60 V 2 contact(s) for inductive load (T = 50 ms)
    50000 mA DC at 90 V 3 contact(s) for inductive load (T = 50 ms)
    mechanical durability
    300000 cycles
    product weight
    1.74 lb(US) (0.79 kg)
    Environment
    standards
    EN/IEC 60947-3
    product certifications
    CULus 240 V 15 hp 1 phase
    CULus 240 V 25 hp 3 phases
    CULus 480 V 40 hp 3 phases
    CULus 120 V 7.5 hp 1 phase
    protective treatment
    TC
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    overvoltage category
    Class II conforming to IEC 60536
    Class II conforming to NF C 20-030
    Ordering and shipping details
    Category
    21446 - 9003 K CAM SWITCHES
    Discount Schedule
    CS1
    GTIN
    003389118091290
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.74
    Returnability
    N
    Country of origin
    AT
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/26/18
    Size 446.6 KB
    Date 10/26/18
    Size 310 B
    Date 10/26/18
    Size 332 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.