USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric K115C003AP Picture

View all Harmony K

Harmony K - K115C003AP

Complete cam switches

Schneider Eletric K115C003AP Picture
View all Harmony K
Harmony K - K115C003AP
Complete cam switches

cam switch - 3-pole - 60° - 115 A - screw mounting

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    543.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony K
    product or component type
    Complete cam switch
    component name
    K115
    [Ith] conventional free air thermal current
    115 A
    product mounting
    Front mounting
    fixing mode
    4 holes
    cam switch head type
    With front plate 88 x 88 mm
    type of operator
    Black handle
    rotary handle padlocking
    Without
    presentation of legend
    With metallic legend, 0 - 1 black marking
    cam switch function
    Switch
    return
    Without
    off position
    With Off position
    poles description
    3P
    switching positions
    Right: 0° - 60°
    IP degree of protection
    IP40 conforming to IEC 529
    IP40 conforming to NF C 20-010
    Complementary
    switching angle
    60 °
    [Ui] rated insulation voltage
    690 V degree of pollution 3 conforming to EN 60947-1
    690 V degree of pollution 3 conforming to IEC 60947-1
    rated operational power in W
    15000 W AC-23A/220/240 V 1 phase conforming to EN/IEC 60947-3
    22000 W AC-23A/380/440 V 1 phase conforming to EN/IEC 60947-3
    13000 W AC-3/380/440 V 1 phase conforming to EN/IEC 60947-3
    45000 W AC-23A/380/440 V 3 phases conforming to EN/IEC 60947-3
    30000 W AC-3/660/690 V 3 phases conforming to EN/IEC 60947-3
    30000 W AC-3/380/440 V 3 phases conforming to EN/IEC 60947-3
    7500 W AC-3/220/240 V 1 phase conforming to EN/IEC 60947-3
    5500 W AC-23A/110 V 1 phase conforming to EN/IEC 60947-3
    15000 W AC-3/220/240 V 3 phases conforming to EN/IEC 60947-3
    3700 W AC-3/110 V 1 phase conforming to EN/IEC 60947-3
    30000 W AC-23A/220/240 V 3 phases conforming to EN/IEC 60947-3
    45000 W AC-23A/660/690 V 3 phases conforming to EN/IEC 60947-3
    [Ie] rated operational current AC
    100 A AC-21A conforming to EN/IEC 60947-3
    short-circuit current
    15000 A
    short-circuit protection
    125 A by cartridge fuse, type gG
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 947-1
    6 kV conforming to IEC 947-1
    contact operation
    Slow-break
    positive opening
    With
    electrical connection
    Captive screw clamp terminals flexible, 2 x 25 mm²
    Captive screw clamp terminals solid, 2 x 35 mm²
    tightening torque
    22.12 lbf.in (2.5 N.m)
    switching capacity in mA
    100000 mA DC at 140 V 3 contact(s) for resistive load (T = 1 ms)
    100000 mA DC at 24 V 1 contact(s) for inductive load (T = 50 ms)
    100000 mA DC at 48 V 1 contact(s) for resistive load (T = 1 ms)
    100000 mA DC at 48 V 2 contact(s) for inductive load (T = 50 ms)
    100000 mA DC at 70 V 3 contact(s) for inductive load (T = 50 ms)
    100000 mA DC at 95 V 2 contact(s) for resistive load (T = 1 ms)
    115000 mA DC at 24 V 1 contact(s) for resistive load (T = 1 ms)
    115000 mA DC at 48 V 2 contact(s) for resistive load (T = 1 ms)
    115000 mA DC at 70 V 3 contact(s) for resistive load (T = 1 ms)
    33000 mA DC at 30 V 1 contact(s) for inductive load (T = 50 ms)
    33000 mA DC at 60 V 2 contact(s) for inductive load (T = 50 ms)
    33000 mA DC at 90 V 3 contact(s) for inductive load (T = 50 ms)
    mechanical durability
    300000 cycles
    CAD overall width
    3.46 in (88 mm)
    CAD overall height
    3.46 in (88 mm)
    CAD overall depth
    5.04 in (128 mm)
    product weight
    1.5 lb(US) (0.68 kg)
    Environment
    standards
    EN/IEC 60947-3
    product certifications
    CULus 120 V 5 hp 1 phase
    CULus 240 V 10 hp 1 phase
    CULus 240 V 20 hp 3 phases
    CULus 480 V 30 hp 3 phases
    protective treatment
    TC
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    electrical shock protection class
    Class II conforming to NF C 20-030
    Class II conforming to IEC 60536
    Ordering and shipping details
    Category
    21446 - 9003 K CAM SWITCHES
    Discount Schedule
    CS1
    GTIN
    003389110081480
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.5
    Returnability
    N
    Country of origin
    AT
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/26/18
    Size 446.6 KB
    Date 10/26/18
    Size 310 B
    Date 10/26/18
    Size 332 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.