USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric JRL36000S25 Picture

View all PowerPact J-Frame Molded Case Circuit Breakers

PowerPact J-Frame Molded Case Circuit Breakers - JRL36000S25

Unit Mount MCCB

Schneider Eletric JRL36000S25 Picture
View all PowerPact J-Frame Molded Case Circuit Breakers
PowerPact J-Frame Molded Case Circuit Breakers - JRL36000S25
Unit Mount MCCB

POWERPACT AUTOMATIC MOULDED CASE SWITCH 600V 250 A J-Frame

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2673.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Automatic switch
    range of product
    PowerPact J
    trip unit technology
    Magnetic
    circuit breaker type
    J-frame
    Complementary
    Line Rated Current
    250 A
    System Voltage
    600 V AC
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity
    200 kA 240 V AC
    200 kA 480 V AC
    100 kA 600 V AC
    breaking capacity code
    R
    electrical connection
    Lugs load
    Lugs line
    AWG gauge
    AWG 3/0...350 kcmil aluminium/copper
    terminal identifier
    AL250JD
    magnetic tripping current
    3125 A
    height
    7.52 in
    width
    4.12 in
    depth
    5 in
    Environment
    product certifications
    CSA
    IEC
    UL listed
    Ordering and shipping details
    Category
    01108 - H/J HIGH INTERUPT UNIT MT CB/SW
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.