Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

MOLDED CASE CIRCUIT BREAKER 500VDC 100A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact J
    trip unit technology
    Thermal-magnetic
    breaking capacity code
    L
    Complementary
    Line Rated Current
    100 A
    poles description
    3P
    breaking capacity
    50 kA 500 V DC
    System Voltage
    500 V DC
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Lugs line
    AWG gauge
    AWG 4...AWG 4/0 aluminium/copper
    magnetic hold current
    400 A
    magnetic tripping current
    400...600 A
    height
    7.52 in
    width
    4.12 in
    depth
    5 in
    Environment
    product certifications
    CCC
    UL listed
    ambient air temperature for operation
    104 °F (40 °C)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.