USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric JLA36250M75 Picture

View all PowerPact J-Frame Electronic Motor Circuit Protectors

PowerPact J-Frame Electronic Motor Circuit Protectors - JLA36250M75

Unstructured Data

Schneider Eletric JLA36250M75 Picture
View all PowerPact J-Frame Electronic Motor Circuit Protectors
PowerPact J-Frame Electronic Motor Circuit Protectors - JLA36250M75
Unstructured Data

PowerPact J Circuit Breaker,Motor Protector,250A,3P,600V,50kA

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    2727.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Motor Circuit Protector
    range of product
    PowerPact J
    trip unit technology
    Thermal-magnetic
    breaking capacity code
    L
    Complementary
    Line Rated Current
    250 A
    number of poles
    3
    poles description
    3P
    breaking capacity
    125 kA 240 V AC
    100 kA 480 V AC
    50 kA 600 V AC
    System Voltage
    600 V AC
    mounting mode
    I-Line
    electrical connection
    I-Line connection line
    Lugs load
    AWG gauge
    AWG 3/0...350 kcmil (aluminium/copper)
    phase connection
    ABC
    magnetic tripping current
    684...2500 A
    height
    11.48 in
    width
    4.48 in
    depth
    5.87 in
    Environment
    product certifications
    UL listed
    CCC
    CE
    CSA
    IEC
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01126 - H&J MCP I-LINE
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.