USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric JLA36000S17 Picture

View all PowerPact J-Frame Molded Case Circuit Breakers

PowerPact J-Frame Molded Case Circuit Breakers - JLA36000S17

Unstructured Data

Schneider Eletric JLA36000S17 Picture
View all PowerPact J-Frame Molded Case Circuit Breakers
PowerPact J-Frame Molded Case Circuit Breakers - JLA36000S17
Unstructured Data

AUTOMATIC MOLDED CASE SWITCH 600V 175A

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2600.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Automatic switch
    range of product
    PowerPact R
    trip unit technology
    Magnetic
    circuit breaker type
    J-frame
    Complementary
    Line Rated Current
    175 A
    System Voltage
    600 V AC
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity
    100 kA 480 V AC
    50 kA 600 V AC
    breaking capacity code
    L
    electrical connection
    Lugs load
    Lugs line
    AWG gauge
    AWG 4...AWG 4/0 aluminium/copper
    magnetic tripping current
    3125 A
    height
    7.52 in
    width
    2.74 in
    depth
    5 in
    Environment
    product certifications
    UL listed
    Ordering and shipping details
    Category
    01122 - HL, JL I-LINE BREAKER/SWITCH
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 10/31/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.