USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

input/output module - 2 digital O - 4 digital I - 1 O 4-20 mA - 1 I 0-5 V DC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2,000.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    PowerLogic
    product or component type
    Extender module
    product destination
    CM4000
    Complementary
    number of inputs
    1 analog 0...5 V DC
    4 digital 32 V DC
    number of outputs
    1 analog 4...20 mA
    2 digital
    output voltage
    60 V DC
    Ordering and shipping details
    Category
    09781 - POWERLOGIC CM400T ACCESSORIES
    Discount Schedule
    PL1
    GTIN
    00785901662419
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.7
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    User guide
    Date
    Size
    Add to My Documents
    CM4 I/O Extender for Circuit Monitor (Version 2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.