USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric ILM1003P12A0000 Picture

View all Lexium 62 ILM

ILM1003P12A0000

Schneider Eletric ILM1003P12A0000 Picture
View all Lexium 62 ILM
ILM1003P12A0000

integrated servo motor- 5.8 Nm - 3000 rpm- keyed shaft- multiturn- without brake

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    3,223.08 USD
Add to My Products Remove from My Products

  • Main
    range of product
    PacDrive 3
    product or component type
    Servo motor integrated drive
    device short name
    ILM
    Complementary
    [Us] rated supply voltage
    250...700 V
    continuous stall current
    3.6 A
    continuous stall torque
    51.33 lbf.in (5.8 N.m)
    peak stall torque
    250.44 lbf.in (28.3 N.m)
    nominal output power
    1100 W
    nominal torque
    30.97 lbf.in (3.5 N.m)
    nominal speed
    3000 rpm
    maximum current Irms
    21.2 A
    Line Rated Current
    2.4 A
    shaft end
    Keyed
    second shaft
    Without second shaft end
    shaft diameter
    0.75 in (19 mm)
    shaft length
    1.57 in (40 mm)
    key width
    1.18 in (30 mm)
    feedback type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    Without
    mounting support
    International standard flange
    motor flange size
    3.94 in (100 mm)
    torque constant
    1.61 N.m/A at 248 °F (120 °C)
    back emf constant
    103 V/krpm at 68 °F (20 °C)
    number of motor poles
    8
    rotor inertia
    3.22 kg.cm²
    stator resistance
    2.6 Ohm at 68 °F (20 °C) for Ph/Ph
    1.81 Ohm at 248 °F (120 °C) for Ph/N
    stator inductance
    15.6 mH at 68 °F (20 °C) for Ph/Ph
    7.8 mH at 248 °F (120 °C) for Ph/N
    maximum radial force Fr
    1050 N at 1000 rpm
    730 N at 3000 rpm
    830 N at 2000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    11.22 in (285 mm)
    number of motor stacks
    3
    centring collar diameter
    3.74 in (95 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.35 in (9 mm)
    circle diameter of the mounting holes
    4.53 in (115 mm)
    product weight
    17.86 lb(US) (8.1 kg)
    Environment
    IP degree of protection
    IP54
    Ordering and shipping details
    Category
    18351 - PACDRIVE3 INTEGRATED DRIVES
    Discount Schedule
    PC52
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.8999999999999999
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    TUEV Nord Certificate ILM62 STO (Version 2.1)
    End of Life Information
    Date
    Size
    Add to My Documents
    ILM Servo Module, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ILM Servo Module, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.