USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric ILM1002P02F0000 Picture

View all Lexium 62 ILM

ILM1002P02F0000

Schneider Eletric ILM1002P02F0000 Picture
View all Lexium 62 ILM
ILM1002P02F0000

integrated servo motor - 4.4 Nm - 3000 rpm - multiturn - with brake

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    3,321.14 USD
Add to My Products Remove from My Products

  • Main
    range of product
    PacDrive 3
    product or component type
    Servo motor integrated drive
    device short name
    ILM
    Complementary
    [Us] rated supply voltage
    250...700 V
    continuous stall current
    2.9 A
    continuous stall torque
    38.94 lbf.in (4.4 N.m)
    peak stall torque
    161.95 lbf.in (18.3 N.m)
    nominal output power
    910 W
    nominal torque
    25.66 lbf.in (2.9 N.m)
    nominal speed
    3000 rpm
    maximum current Irms
    13.1 A
    Line Rated Current
    2 A
    shaft end
    Untapped
    second shaft
    Without second shaft end
    shaft diameter
    0.75 in (19 mm)
    shaft length
    1.57 in (40 mm)
    key width
    1.18 in (30 mm)
    feedback type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    48.67 lbf.in (5.5 N.m) (holding brake)
    mounting support
    International standard flange
    motor flange size
    3.94 in (100 mm)
    torque constant
    1.52 N.m/A at 248 °F (120 °C)
    back emf constant
    100 V/krpm at 68 °F (20 °C)
    number of motor poles
    8
    rotor inertia
    3.01 kg.cm²
    stator resistance
    4.12 Ohm at 68 °F (20 °C) for Ph/Ph
    2.86 Ohm at 248 °F (120 °C) for Ph/N
    stator inductance
    21.8 mH at 68 °F (20 °C) for Ph/Ph
    10.9 mH at 248 °F (120 °C) for Ph/N
    maximum radial force Fr
    690 N at 3000 rpm
    790 N at 2000 rpm
    990 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    11.02 in (280 mm)
    number of motor stacks
    2
    centring collar diameter
    3.74 in (95 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.35 in (9 mm)
    circle diameter of the mounting holes
    4.53 in (115 mm)
    product weight
    15.87 lb(US) (7.2 kg)
    Environment
    IP degree of protection
    IP54
    Ordering and shipping details
    Category
    18351 - PACDRIVE3 INTEGRATED DRIVES
    Discount Schedule
    PC52
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.2000000000000002
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    PacDrive3 automation solution, Lexium 62 ILM integrated drive (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    Lexium 62 ILM, Hardware Guide (Version 05)
    Date 12/20/18
    Size 10.6 MB
    Lexium 62 ILD, Hardware Guide (Version 03)
    Date 2/17/17
    Size 3.8 MB
    Certificate
    Date
    Size
    Add to My Documents
    TUEV Nord Certificate ILM62 STO (Version 2.1)
    End of Life Information
    Date
    Size
    Add to My Documents
    ILM Servo Module, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ILM Servo Module, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.