USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

brushless dc motor 24..48 V - Ethernet Powerlink interface- L=140mm- w/o gearbox

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,190.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium integrated drive
    product or component type
    Motion integrated drive
    device short name
    ILE
    motor type
    Brushless dc motor
    number of motor poles
    6
    Phase
    Single phase
    [Us] rated supply voltage
    24 V
    48 V
    network type
    DC
    communication interface
    Integrated Ethernet Powerlink
    length
    5.51 in (140 mm)
    winding type
    Medium speed of rotation and medium torque
    electrical connection
    Printed circuit board connector
    holding brake
    Without
    gear box type
    Without
    reduction ratio
    1:1
    nominal speed
    3100 rpm at 24 V
    5000 rpm at 48 V
    nominal torque
    4.42 lbf.in (0.5 N.m) at 24 V
    4.42 lbf.in (0.5 N.m) at 48 V
    Complementary
    transmission rate
    100 Mbits
    mounting support
    Flange
    motor flange size
    2.6 in (66 mm)
    number of motor stacks
    2
    centring collar diameter
    1.57 in (40 mm)
    centring collar depth
    0.08 in (2 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.17 in (4.4 mm)
    circle diameter of the mounting holes
    2.9 in (73.54 mm)
    feedback type
    BLDC encoder
    shaft end
    Untapped
    second shaft
    Without second shaft end
    shaft diameter
    0.31 in (8 mm)
    shaft length
    0.98 in (25 mm)
    supply voltage limits
    18...55.2 V
    current consumption
    7000 mA (peak)
    5500 mA (maximum continuous)
    associated fuse rating
    16 A
    commissioning interface
    RS485 Modbus TCP (9.6, 19.2 and 38.4 kbauds)
    input/output type
    4 signals (each be used as input or output)
    voltage state 0 guaranteed
    -3...4.5 V
    voltage state 1 guaranteed
    15...30 V
    discrete input current
    <= 10 mA at 24 V on/STO_A for safety input
    <= 3 mA at 24 V on/STO_B for safety input
    2 mA at 24 V for 24 V signal interface
    discrete output voltage
    23...25 V
    maximum switching current
    100 mA per output
    200 mA total
    protection type
    Overload of output voltage
    Safe torque off
    Short circuit of the output voltage
    supply current
    Supply: 7 A, 48 V
    Supply: 0.1 A, power stage disabled
    Supply: 9.5 A, 24 V
    nominal output power
    162 W at 24 V
    262 W at 48 V
    peak stall torque
    7.08 lbf.in (0.8 N.m) at 48 V
    7.08 lbf.in (0.8 N.m) at 24 V
    continuous stall torque
    4.78 lbf.in (0.54 N.m)
    detent torque
    0.94 lbf.in (0.106 N.m)
    speed feedback resolution
    12 points/turn
    accuracy error
    +/- 0.5 °
    rotor inertia
    0.34 kg.cm²
    maximum mechanical speed
    5000 rpm
    7000 rpm
    maximum radial force Fr
    80 N
    maximum axial force Fa
    30 N (force pressure)
    30 N (tensile force)
    service life in hours
    20000 h of bearing:
    marking
    CE
    type of cooling
    Natural convection
    product weight
    3.86 lb(US) (1.75 kg)
    Environment
    standards
    EN 50347
    EN 61800-3:2001, second environment
    EN 61800-3 : 2001-02
    EN/IEC 50178
    EN/IEC 61800-3
    IEC 60072-1
    IEC 61800-3, Ed 2
    product certifications
    CUL
    TÜV
    UL
    ambient air temperature for operation
    32...104 °F (0...40 °C) without derating
    > 104...131 °F (> 40...55 °C) with power derating of 2 % per °C
    permissible ambient air temperature around the device
    221 °F (105 °C) (power amplifier)
    230 °F (110 °C) (motor)
    ambient air temperature for storage
    -13...158 °F (-25...70 °C)
    operating altitude
    <= 3280.84 ft (1000 m) without derating
    relative humidity
    15...85 % without condensation
    vibration resistance
    20 m/s² (f = 10...500 Hz) for 10 cycles conforming to EN/IEC 60068-2-6
    shock resistance
    150 m/s² 1000 shocks conforming to EN/IEC 60068-2-29
    IP degree of protection
    IP41 shaft bushing conforming to EN/IEC 60034-5
    IP54 total except shaft bushing conforming to EN/IEC 60034-5
    Ordering and shipping details
    Category
    18288 - LEXIUM INTEGRATED DRIVES II
    Discount Schedule
    PC56
    GTIN
    003606485189178
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.29
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Lexium™ Integrated Drives Motion Control (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    ILE2P EtherNet Powerlink (Version 2.00)
    Date 12/13/17
    Size 1.9 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for ILE2P662PB1A0: brushless dc motor 24..48 V - Ethernet Powerlink interface- L=140mm- w/o gearbox (Version 2.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    ILE... Lexium Integrated Drive - Range 3.8A to 5A, Product End-of-Life Instructions (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Integrated Drive without Gearing
    Dimensions


    1
    Accessories: I/O signal insert with industrial connectors
    2
    Option: industrial connectors
    3
    Earth (ground) terminal
    4
    Accessories: cable entries Ø = 3 ... 9 mm/0.12 ... 0.35 in.
    L
    140 mm/4.80 in.


  • Connections and Schema

    Connection Example with 4 I/O Signals



  • Performance Curves

    Torque Characteristics


    X
    Speed of rotation in rpm
    Y
    Torque in Nm
    1.1
    Max. torque at 24 V
    1.2
    Max. torque at 48 V