USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

MINIBREAK 5 kV 200A FUSIBLE OUTDOOR/INDOOR

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    10,274.00 USD
Add to My Products Remove from My Products

  • Main
    associated fuse rating
    200 A E
    Complementary
    length
    17.4 in
    diameter
    2 in
    Environment
    product certifications
    CUL
    UL listed
    Ordering and shipping details
    Category
    07950 - MINI-BRK 200A 5KV
    Discount Schedule
    PE5A
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    325
    Returnability
    N
    Country of origin
    US
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    MiniBreak Load interrupter Switch (Version 1.0)
    Date 12/17/17
    Size 123.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.