USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

HVL Digest Switch 5KV NEMA 3R 10-450E DIN/E Current Limiting Fuse

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    21,636.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Switched fuse mechanism
    Included Accessory
    Enclosure heater
    Not Included
    Fuse to be ordered separately
    Complementary
    protection type
    Fuse current limiter
    associated fuse rating
    10 A E
    15 A E
    20 A E
    25 A E
    30 A E
    40 A E
    50 A E
    65 A E
    80 A E
    100 A E
    125 A E
    150 A E
    175 A E
    200 A E
    250 A E
    300 A E
    400 A E
    350 A E
    500 A E
    Line Rated Current
    600 A
    Momentary Amperes Asymmetrical
    40 kA
    Frequency
    50/60 Hz
    Number of Poles
    3P
    [Ur] highest voltage for equipment
    4.76 kV
    Basic Inulation Level
    60 kV
    Enclosure Rating
    NEMA 3R
    electrical connection
    Lugs
    type of installation
    Outdoor
    Wire Gauge
    AWG 2...600 kcmil aluminium/copper
    Enclosure Width
    38 in
    Enclosure Depth
    60 in
    Enclosure Height
    97 in
    Environment
    product certifications
    CUL
    UL listed
    Ordering and shipping details
    Category
    07943 - 5KV DIGEST HVL NEMA 3R
    Discount Schedule
    PE5A
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1200
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    HVL Metal-Enclosed Fusible Switchgear (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /