USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

3P 600V 15A H-FRAME MOULDED CASE CIRCUIT BREAKER TRIP UNIT

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    563.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product name
    PowerPact
    product or component type
    Trip unit
    trip unit rating
    15 A
    trip unit technology
    Thermal-magnetic
    circuit breaker type
    H-frame
    Complementary
    number of poles
    3
    System Voltage
    600 V AC
    [Ics] rated service short-circuit breaking capacity
    80 %
    tightening torque
    0.9...1.1 N.m
    4.9...5.3 N.m
    Environment
    product certifications
    UL
    CSA
    Ordering and shipping details
    Category
    01103 - H,J,COMPACT NS UL/IEC CIRCUIT BREAKER ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    00785901635802
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Sup. Digest 178 Catalog 03: Molded Case Circuit Breakers and Enclosures (Version 1.0)
    Sup. 177 Sec. 03 (this document has been replaced - see description) (Version 1.7)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Trip Unit Installation for H- and J-frame Circuit Breakers (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.