USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PowerPact H Circuit Breaker,MotorProtector,30A,3P,600V,100kA

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,993.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Motor Circuit Protector
    range of product
    PowerPact H
    Trip Unit Type
    Magnetic
    breaking capacity code
    R
    Complementary
    Line Rated Current
    30 A
    Number of Poles
    3P
    Interrupt Rating
    200 kA at 240 V AC
    200 kA at 480 V AC
    100 kA at 600 V AC
    System Voltage
    600 V AC
    continuous current rating
    80 %
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Lugs line
    Wire Gauge
    AWG 14...AWG 3/0 (aluminium/copper)
    magnetic hold current
    500 A
    magnetic tripping current
    1300 A
    height
    6.4 in
    width
    4.12 in
    depth
    4.36 in
    Environment
    product certifications
    CCC
    CE
    CSA
    IEC
    UL listed
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01108 - H/J HIGH INTERUPT UNIT MT CB/SW
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.