USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Homeline™ Load Centers
Schneider Eletric HOMFP Picture

HOMFP

Green premium brand logo Product Logo
Schneider Eletric HOMFP Picture
HOMFP
Green premium brand logo Product Logo

Homeline, Load Center filler plate, set of 5

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    3.20 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Load Center Filler Plate
    range of product
    Homeline
    quantity per set
    Set of 5
    Complementary
    height
    67.56 mm (2.66 in)
    width
    25.15 mm (0.99 in)
    depth
    30.73 mm (1.21 in)
    Ordering and shipping details
    Category
    00150 - HOM LC ACCESSORIES
    Discount Schedule
    DE3C
    GTIN
    00785901076551
    Package weight(Lbs)
    0.01 kg (0.02 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    QO™ and Homeline™ Circuit Breaker Load Centers and Enclosures Catalog (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    HOMELINE® Load Centers Brochure (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Panelboards (Version 1.0)
    Date 6/9/17
    Size 407.5 KB
    COMPONENT_PANELBOARD AND SWITCHBOARD Filler plates (Version 1.0)
    PANELBOARDS, USL – Enclosed panelboards (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    HOMFP Filler Plate (Version 1)
    Date 1/21/05
    Size 56.1 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    Handout
    Date
    Size
    Add to My Documents
    Square D® Residential Products (Version 1.0)
    Back Up Power Solutions (Version 1.0)
    Date 6/17/06
    Size 417.4 KB
    Square D® Residential Products (Version 1.0)
    Date 7/25/05
    Size 35.6 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /