USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all EcoStruxure™ Machine SCADA Expert
Schneider Eletric HMIVXLBT64KLV80 Picture

HMIVXLBT64KLV80

Schneider Eletric HMIVXLBT64KLV80 Picture
HMIVXLBT64KLV80

EcoStruxure Machine SCADA V8.1 for Supervision (Buildtime License),64000Tags

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,907.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    EcoStruxure Machine Expert
    product or component type
    Software
    language
    Multi-language
    format
    Sticker
    previous software version
    V8.0 SP2
    Complementary
    range compatibility
    Magelis GTU
    Magelis iPC
    software designation
    Supervision
    type of license
    Design/operation (BT/RT)
    software type
    EcoStruxure machine SCADA Expert software
    system requirements
    > 2 GB HDD storage device Windows 7 SP1, > 2 GB primary memory
    > 2 GB HDD storage device Windows 8.1, > 2 GB primary memory
    > 2 GB HDD storage device Windows 10, > 2 GB primary memory
    > 2 GB HDD storage device Windows Embedded standard 7 32/64 bit, > 2 GB primary memory
    > 2 GB HDD storage device Windows Server 2008 R2, > 2 GB primary memory
    > 2 GB HDD storage device Windows Server 2012 R2, > 2 GB primary memory
    > 2 GB HDD storage device Windows Server 2016, > 2 GB primary memory
    Microsoft internet explorer 6
    .NET Framework 3.5
    External audio and video files
    software version
    V8.1
    provided equipment
    User's documentation in electronic format
    document type
    Training manual
    Technical reference manual
    Quick start-up guide
    software function
    E-signature
    Database connection
    audio video coding standard
    WAV
    MP3
    AVI
    MPEG
    MOV
    MP4
    Ordering and shipping details
    Category
    22574 - MAGELIS BOX PC AND PANEL PC
    Discount Schedule
    MC2
    GTIN
    00785901696018
    Package weight(Lbs)
    0.23 kg (0.5 lb(US))
    Returnability
    No
    Country of origin
    JP
  • Documents

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Catalogue EcoStruxure Machine SCADA Expert (Version 2.0)
    EcoStruxure Machine SCADA Expert catalog (Version 2.0)
    User guide
    Date
    Size
    Add to My Documents
    EcoStruxure™ Machine SCADA Expert, Technical Reference Manual (Version 05)
    Vijeo XL - Training Manual (Version 00)
    EcoStruxure™ Machine SCADA Expert, Quick Start Guide (Version 05)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /