USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all EcoStruxure™ Machine SCADA Expert
Schneider Eletric HMIVXLBT32KDV80 Picture

HMIVXLBT32KDV80

Schneider Eletric HMIVXLBT32KDV80 Picture
HMIVXLBT32KDV80

EcoStruxure Machine SCADA V8.1 for LineManag plus (Buildtime DVD),32000 Tags

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    EcoStruxure Machine Expert
    product or component type
    Software
    language
    Multi-language
    format
    DVD
    Sticker
    previous software version
    V8.0 SP2
    Complementary
    range compatibility
    Magelis GTU
    Magelis iPC
    software designation
    Line management plus
    type of license
    Single (1 station)
    software type
    EcoStruxure machine SCADA Expert software
    system requirements
    > 2 GB HDD storage device Windows 7 SP1, > 2 GB primary memory
    > 2 GB HDD storage device Windows 8.1, > 2 GB primary memory
    > 2 GB HDD storage device Windows 10, > 2 GB primary memory
    > 2 GB HDD storage device Windows Embedded standard 7 32/64 bit, > 2 GB primary memory
    > 2 GB HDD storage device Windows Server 2008 R2, > 2 GB primary memory
    > 2 GB HDD storage device Windows Server 2012 R2, > 2 GB primary memory
    > 2 GB HDD storage device Windows Server 2016, > 2 GB primary memory
    Microsoft internet explorer 6
    .NET Framework 3.5
    External audio and video files
    software version
    V8.1
    provided equipment
    User's documentation in electronic format
    document type
    Technical reference manual
    Training manual
    Quick start-up guide
    software function
    E-signature
    Database connection
    audio video coding standard
    MPEG
    MP3
    WAV
    AVI
    MP4
    MOV
    Ordering and shipping details
    GTIN
    03606481375131
    Package weight(Lbs)
    0.32 lb(US) (0.145 kg)
  • Documents

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    EcoStruxure Machine SCADA Expert catalog (Version 2.0)
    Catalogue EcoStruxure Machine SCADA Expert (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /