Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HMIPTH7D2P01 Picture
Discontinued

Range: Magelis Industrial PC

Legacy Products

HMIPTH7D2P01

Schneider Eletric HMIPTH7D2P01 Picture
Discontinued
Range: Magelis Industrial PC

Legacy Products

HMIPTH7D2P01

Panel PC Universal- Stainless steel -Hard Disk -15"- DC 2 slots-fanless ATEX

Show more characteristics >
HMIPTH7D2P01  has not been replaced. Please contact your customer care center for more information.
  • Price
    4125.00 USD

  • Main
    range of product
    Magelis iPC
    product or component type
    PC panel
    processor name
    Atom N270 1.6 GHz L2 cache 512 kB
    chipset type
    Intel 945GME at 533 MHz
    display size
    15 inch
    display colour
    16 million colours
    drive type
    DVD-RW
    video controller type
    Intel Graphics Media Accelerator (GMA) 950, 224 MB
    operating system
    MS Windows XP Professional Edition SP3 multi-language
    software package
    Vijeo Designer run time demo
    bezel material
    Stainless steel 304
    Complementary
    terminal type
    Touchscreen display
    data storage equipment
    500 GB enterprise hard disk
    display resolution
    1024 x 768 pixels XGA
    memory type
    512 kB SRAM
    4 GB RAM DDR3
    type of cooling
    Fanless
    integrated connection type
    DVI-I video port DVI-I
    COM1 serial link male SUB-D 9 RS232C, transmission rate: 115 kbauds
    COM2 serial link male SUB-D 9 RS232C, transmission rate: 115 kbauds
    Ethernet TCP/IP with 2 1 RJ45
    USB 2.0 type A with 4, transmission rate: 480 Mbit/s
    number of slots
    1 PCI
    1 PCI express 1x
    [Us] rated supply voltage
    24 V DC power supply
    supply voltage limits
    18...30 V
    Line Rated Current
    6.7 A
    inrush current
    7 A
    power consumption in W
    130 W
    surface finish
    Scotch-Brite® finished
    display material
    Polyethylene sheet
    fixing mode
    By fixing kit with enclosure door (fasteners included)
    By fixing kit with panel (fasteners included)
    control type
    ON/OFF push-button (equipment ON and OFF)
    Push-button (reset)
    local signalling
    LED accessing hard disk (DISK)
    Multi-colour LED power
    width
    15.83 in (402 mm)
    height
    11.85 in (301 mm)
    depth
    6.02 in (153 mm)
    product weight
    24.47 lb(US) (11.1 kg)
    main type
    Universal
    Environment
    IP degree of protection
    IP65 conforming to EN/IEC 61131-2
    NEMA degree of protection
    NEMA 4X
    product certifications
    ATEX II 3 zone 22 dust
    CE
    C-Tick
    GOST
    CULus 508
    CULus CSA 22-2 No 142
    CULus HazLoc Class I Division 2 UL 1604
    CULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
    CULus HazLoc Class I Division 2 CSA 22-2 No 213
    REACH
    RoHS
    standards
    EN 1672-2 for food processing machinery
    FDA 21 CFR 177.2006 for flat seals
    pollution degree
    2 EN/IEC 61131-2
    electromagnetic compatibility
    Immunity to high frequency interference EN/IEC 61131-2
    Immunity to high frequency interference EN/IEC 61000-4-x
    Immunity to electromagnetic emissions EN 55022 class A
    Immunity to electromagnetic emissions EN 55011 class A
    ambient air temperature for operation
    32...122 °F (0...50 °C) vertical installation conforming to EN/IEC 61131-2
    32...122 °F (0...50 °C) vertical installation conforming to UL 508
    0...45 °C vertical installation when using Gigabit Ethernet with HDD storage device conforming to UL 508
    0...45 °C vertical installation when using RAID option conforming to EN/IEC 61131-2
    0...45 °C vertical installation when using RAID option conforming to UL 508
    5...45 °C vertical installation when using DVD writer conforming to EN/IEC 61131-2
    5...45 °C vertical installation when using DVD writer conforming to UL 508
    0...45 °C vertical installation when using Gigabit Ethernet with HDD storage device conforming to EN/IEC 61131-2
    ambient air temperature for storage
    -4...140 °F (-20...60 °C) conforming to IEC 60068-2-14 test Na
    -4...140 °F (-20...60 °C) conforming to IEC 60068-2-2 test Bb
    relative humidity
    10...85 % conforming to EN/IEC 60068-2-78
    10...85 % conforming to EN/IEC 60068-2-30 Db
    operating altitude
    6561.68 ft (2000 m) conforming to EN/IEC 61131-2
    vibration resistance
    1 mm 3...13.2 Hz continuous conforming to EN/IEC 60068-2-6 Fc
    0.7 gn 13.2...100 Hz continuous conforming to EN/IEC 60068-2-6 Fc
    0.125 gn 5...100 Hz continuous conforming to EN/IEC 60068-2-6 Fc
    0.250 gn 5...100 Hz intermittently conforming to EN/IEC 60068-2-6 Fc
    shock resistance
    15 gn 11 ms conforming to IEC 60068-2-27, Ea tests
    Ordering and shipping details
    Category
    22575 - MAGELIS MC3
    Discount Schedule
    MC3
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    14
    Returnability
    N
    Country of origin
    AT
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 6.5 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.