Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HMIPSOC552D1W01 Picture

Range: Magelis Industrial PC

Panel PC

HMIPSOC552D1W01

Schneider Eletric HMIPSOC552D1W01 Picture
Range: Magelis Industrial PC

Panel PC

HMIPSOC552D1W01

S-Panel PC Optimized CFast W10 DC WES

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2820.83 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Magelis iPC
    product or component type
    Multi-touch screen
    processor name
    Intel Atom E3827 dual core 1.75 GHz
    chipset type
    Intel Atom SoC
    free slots
    1 CFast
    display size
    10.1 inch
    display colour
    267000 colours
    luminance
    27.87 fc (300 cd/m²)
    pixel resolution
    4096 x 4096
    video controller type
    Intel HD Graphics
    operating system
    Windows 7 Premium SP1 64 bit multi-language
    software package
    Vijeo XD demo
    Vijeo XL on configured offer only
    Vijeo Connect annual subscription secure remote access
    Complementary
    number of points
    5
    terminal type
    Touchscreen display
    memory type
    RAM DDR3 4 GB internal
    data storage equipment
    32 GB CFast card back side
    aspect ratio
    16:9
    display type
    LED
    Colour TFT LCD
    display resolution
    1280 x 800 pixels WSVGA
    backlight lifespan
    50000 hours
    view angle horizontal x vertical
    160 x 160°
    touch panel
    Projected capacitive technology (PCT)
    type of cooling
    Fanless
    Passive
    watchdog timer
    1...255 ms
    integrated connection type
    RS232 with 1 male SUB-D 9, transmission rate: <= 115.2 kbits/s
    RS485/RS422 with 1 male SUB-D 9, transmission rate: <= 115.2 kbits/s
    USB 3.0 type A with 1, transmission rate: 1.5/12/480 Mbit/s, 5 Gbit/s
    USB 2.0 type A with 1, transmission rate: 1.5/12/480 Mbit/s
    Ethernet port with 2 RJ45, transmission rate: 10/100/1000 Mbit/s
    [Us] rated supply voltage
    100...240 V AC/DC adapter
    24 V DC +/- 20 %
    Line Rated Current
    1.9 A
    mechanical robustness
    7H hardness anti-scratch
    local signalling
    Buzzer
    Green LED on
    Orange LED stand-by
    width
    11.15 in (283.1 mm)
    height
    7.96 in (202.3 mm)
    depth
    2.41 in (61.3 mm)
    cut-out dimensions
    274.6 (+/- 0.7) x 193.8 (+/- 0.4)
    product weight
    5.51 lb(US) (2.5 kg)
    main type
    Optimum
    Environment
    IP degree of protection
    IP66 front panel
    product certifications
    AS/NZS
    CCC
    CE
    C-Tick
    RCM
    EAC
    standards
    CISPR 11
    IEC 60950
    IEC 61000-6-2
    IEC 61000-6-4
    UL 60950
    FCC part 15 class A
    CSA C22.2 No 60950
    directives
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    2011/65/EU - RoHS directive
    1907/2006/EC - REACH directive
    2012/19/EU - WEEE directive
    pollution degree
    2
    ambient air temperature for operation
    0...55 °C SSD
    0...55 °C Cfast card
    0...45 °C HDD
    0...45 °C Mini PCIe
    ambient air temperature for storage
    -4...140 °F (-20...60 °C)
    relative humidity
    10...95 % non-condensing
    operating altitude
    2000
    vibration resistance
    1 gn 5...500 Hz HDD
    2 gn 5...500 Hz SSD
    2 gn 5...500 Hz Cfast card
    Ordering and shipping details
    Category
    22575 - MAGELIS MC3
    Discount Schedule
    MC3
    GTIN
    00785901044734
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    10.1
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 6.5 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 1/12/17
    Size 9.9 MB
    Date 5/4/16
    Size 9.5 MB
    CAD
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.