Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HMIPPH9D0701 Picture
Discontinued

Range: Magelis Industrial PC

Legacy Products

HMIPPH9D0701

Schneider Eletric HMIPPH9D0701 Picture
Discontinued
Range: Magelis Industrial PC

Legacy Products

HMIPPH9D0701

Panel PC Performance - Hard Disk - 19'' - DC - 0 slot - fan

Show more characteristics >
HMIPPH9D0701  has not been replaced. Please contact your customer care center for more information.
  • Price
    4984.00 USD

  • Main
    range of product
    Magelis iPC
    product or component type
    PC panel
    processor name
    Core 2 Duo P8400 2.26 GHz cache 6 MB
    chipset type
    Intel GM45 at 1.066 GHz
    display size
    19 inch
    display colour
    16 million colours
    luminance
    27.87 fc (300 cd/m²)
    video controller type
    Intel Graphics Media Accelerator (GMA) 4500MHD, 384 MB
    operating system
    Windows 7 64 bits Ultimate multi-language
    software package
    Vijeo Designer run time demo
    bezel material
    Aluminium alloy
    Complementary
    terminal type
    Touchscreen display
    data storage equipment
    500 GB enterprise hard disk
    display type
    Active matrix colour TFT LCD with LED backlight
    display resolution
    1280 x 1024 pixels SXGA
    view angle horizontal x vertical
    160 x 100°
    touch panel
    Analogue resistive
    memory type
    512 kB SRAM
    4 GB RAM DDR3
    type of cooling
    Fan
    integrated connection type
    DVI-I video port DVI-I
    Ethernet TCP/IP with 2 RJ45
    COM1 serial link male SUB-D 9 RS232C, transmission rate: 115 kbauds
    COM2 serial link male SUB-D 9 RS232C, transmission rate: 115 kbauds
    USB 2.0 type A, transmission rate: 480 Mbit/s front panel
    USB 2.0 type A with 4, transmission rate: 480 Mbit/s top panel
    [Us] rated supply voltage
    24 V DC power supply
    supply voltage limits
    18...30 V
    Line Rated Current
    6.7 A
    inrush current
    7 A
    power consumption in W
    130 W
    display material
    Polyethylene sheet
    fixing mode
    By fixing kit with enclosure door (fasteners included)
    By fixing kit with panel (fasteners included)
    control type
    ON/OFF push-button (equipment ON and OFF)
    Push-button (reset)
    local signalling
    LED accessing hard disk (DISK)
    Multi-colour LED power
    width
    18.9 in (480 mm)
    height
    14.96 in (380 mm)
    depth
    5.08 in (129 mm)
    product weight
    32.54 lb(US) (14.76 kg)
    main type
    Performance
    Environment
    IP degree of protection
    IP65 conforming to EN/IEC 61131-2
    NEMA degree of protection
    NEMA 4X
    product certifications
    CE
    C-Tick
    GOST
    CULus 508
    CULus CSA 22-2 No 142
    CULus HazLoc Class I Division 2 UL 1604
    CULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
    CULus HazLoc Class I Division 2 CSA 22-2 No 213
    REACH
    RoHS
    pollution degree
    2 EN/IEC 61131-2
    electromagnetic compatibility
    Immunity to high frequency interference EN/IEC 61131-2
    Immunity to high frequency interference EN/IEC 61000-4-x
    Immunity to electromagnetic emissions EN 55022 class A
    Immunity to electromagnetic emissions EN 55011 class A
    ambient air temperature for operation
    32...122 °F (0...50 °C) vertical installation conforming to EN/IEC 61131-2
    32...122 °F (0...50 °C) vertical installation conforming to UL 508
    0...45 °C vertical installation when using Gigabit Ethernet with HDD storage device conforming to UL 508
    0...45 °C vertical installation when using Gigabit Ethernet with HDD storage device conforming to EN/IEC 61131-2
    ambient air temperature for storage
    -4...140 °F (-20...60 °C) conforming to IEC 60068-2-14 test Na
    -4...140 °F (-20...60 °C) conforming to IEC 60068-2-2 test Bb
    relative humidity
    10...85 % conforming to EN/IEC 60068-2-78
    10...85 % conforming to EN/IEC 60068-2-30 Db
    operating altitude
    6561.68 ft (2000 m) conforming to EN/IEC 61131-2
    vibration resistance
    1 mm 3...13.2 Hz continuous conforming to EN/IEC 60068-2-6 Fc
    0.7 gn 13.2...100 Hz continuous conforming to EN/IEC 60068-2-6 Fc
    0.125 gn 5...100 Hz continuous conforming to EN/IEC 60068-2-6 Fc
    0.250 gn 5...100 Hz intermittently conforming to EN/IEC 60068-2-6 Fc
    shock resistance
    15 gn 11 ms conforming to IEC 60068-2-27, Ea tests
    Ordering and shipping details
    Category
    22575 - MAGELIS MC3
    Discount Schedule
    MC3
    GTIN
    00785901567233
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    32.5
    Returnability
    N
    Country of origin
    AT
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalog
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 6.5 MB
    User guide
    Date
    Size
    Add to My Documents
    Instruction Sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.