Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HMIPEP0952D1001 Picture

Range: Magelis Industrial PC

Panel PC

HMIPEP0952D1001

Schneider Eletric HMIPEP0952D1001 Picture
Range: Magelis Industrial PC

Panel PC

HMIPEP0952D1001

Enclosed PC Performance W19 DC - Base unit

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    5720.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Magelis iPC
    product or component type
    Multi-touch screen
    processor name
    Intel Core i3 4010U 1.7 GHz
    free slots
    1 Internal SATA HDD/SSD
    display size
    18.5 inch
    display colour
    16777216 colors
    luminance
    27.87 fc (300 cd/m²)
    pixel resolution
    4096 x 4096
    software package
    Vijeo XD demo
    Vijeo XL on configured offer only
    Vijeo Citect DVD
    Complementary
    number of points
    5
    terminal type
    Touchscreen display
    aspect ratio
    16:9
    display type
    LED
    Colour TFT LCD
    display resolution
    1366 x 768 pixels WXGA
    backlight lifespan
    50000 hours
    view angle horizontal x vertical
    160 x 170°
    touch panel
    Multi-touch projected capactive technology (PCT)
    memory type
    8 GB RAM DDR3 internal
    type of cooling
    Fanless
    Passive
    watchdog timer
    1...255 ms
    integrated connection type
    RS232 with 1 M12 male, transmission rate: <= 115.2 kbits/s
    USB 2.0 type A with 1 M12 female, transmission rate: 1.5/12/480 Mbit/s
    Ethernet port with 2 M12 female, transmission rate: 10/100/1000 Mbit/s
    number of slots
    1 mini PCI Express full-size
    [Us] rated supply voltage
    24 V DC +/- 20 % power supply
    power consumption in W
    28...60 W
    mechanical robustness
    7H hardness anti-scratch
    local signalling
    Buzzer
    Green LED on
    Orange LED stand-by
    width
    19.21 in (488 mm)
    height
    12.17 in (309 mm)
    depth
    2.56 in (65 mm)
    product weight
    17.64 lb(US) (8 kg)
    main type
    Performance
    Environment
    IP degree of protection
    IP65 all sides
    product certifications
    CCC
    EAC
    RCM
    AS/NZS
    CE
    C-Tick
    standards
    IEC 61000-6-2
    UL 60950
    CSA C22.2 No 60950
    CISPR 11
    FCC part 15 class A
    IEC 60950
    IEC 61000-6-4
    directives
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    2011/65/EU - RoHS directive
    1907/2006/EC - REACH directive
    2012/19/EU - WEEE directive
    pollution degree
    2
    ambient air temperature for operation
    0...55 °C SSD
    0...45 °C HDD
    ambient air temperature for storage
    -4...140 °F (-20...60 °C)
    relative humidity
    10...95 % non-condensing
    operating altitude
    6561.68 ft (2000 m)
    vibration resistance
    1 gn 5...500 Hz HDD
    2 gn 5...500 Hz SSD
    Ordering and shipping details
    Category
    22575 - MAGELIS MC3
    Discount Schedule
    MC3
    GTIN
    00785901473541
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    19.800000000000001
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 6.5 MB
    User guide
    Date
    Size
    Add to My Documents
    CAD
    Date
    Size
    Add to My Documents
    Date 3/18/16
    Size 18.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.