Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HMIGTO3510FCW Picture

Range: Magelis GTO

Advanced Panels

HMIGTO3510FCW

Schneider Eletric HMIGTO3510FCW Picture
Range: Magelis GTO

Advanced Panels

HMIGTO3510FCW

7.0 Color Touch Panel WVGA-TFT - coated display without logo

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range of product
    Magelis GTO
    product or component type
    Advanced touchscreen panel
    display colour
    65536 colours
    display size
    7 inch
    supply
    External source
    control button type
    Pushbutton, key type , marking: F1...F8, number of function keys = 8 (operation defined using Vijeo Designer)
    battery type
    Lithium battery for internal RAM, autonomy: 100 days, charging time = 5 d, battery life = 10 yr
    Complementary
    terminal type
    Touchscreen display
    display type
    Backlit colour TFT LCD
    display resolution
    800 x 480 pixels WVGA
    touch sensitive zone
    1024 x 1024
    touch panel
    Resistive film, 1000000 cycles
    backlight lifespan
    50000 hours (white) at 77 °F (25 °C)
    brightness
    16 levels - control by touch panel
    16 levels - control by software
    character font
    ASCII
    Chinese (simplified Chinese)
    Japanese (ANK, Kanji)
    Korean
    Taiwanese (traditional Chinese)
    [Us] rated supply voltage
    24 V DC
    supply voltage limits
    19.2...28.8 V
    inrush current
    <= 30 A
    power consumption in W
    <= 12 W
    <= 8 W (when power is not supplied to external devices)
    <= 5 W (when backlight is OFF)
    <= 5.5 W (when backlight is dimmed)
    local signalling
    Status LED (orange) flashing software starting up
    Status LED (green) steady offline
    Status LED (green) steady operating
    Status LED (red) steady power supply (ON)
    Status LED (clear) faded power supply (OFF)
    COM2 LED (yellow) steady data is being transmitted
    COM2 LED (yellow) faded no data transmission
    SD card LED (green) steady card is inserted
    SD card LED (green) faded card is not inserted or is not being accessed
    software designation
    Vijeo Designer configuration software >= V6.1
    memory description
    96 MB flash (EPROM)
    data backed up
    128 kB internal RAM (SRAM)
    data storage equipment
    SD card <= 32 GB
    SDHC card <= 32 GB
    downloadable protocols
    Modbus Plus Schneider Electric Modicon
    FIPWAY Schneider Electric Modicon
    Modbus TCP Schneider Electric Modicon
    Modbus Schneider Electric Modicon
    Third party protocols Mitsubishi Melsec
    Third party protocols Omron Sysmac
    Third party protocols Rockwell Automation Allen-Bradley
    Third party protocols Siemens Simatic
    Uni-TE Schneider Electric Modicon
    integrated connection type
    COM1 serial link SUB-D 9, interface: RS232C, transmission rate: 2400...115200 bps
    COM2 serial link RJ45, interface: RS485, transmission rate: 2400...115200 bps
    COM2 serial link RJ45, interface: RS485, transmission rate: 187.5 kbps compatible with Siemens MPI
    Ethernet RJ45, interface: 10BASE-T/100BASE-TX
    Ethernet RJ45, interface: IEEE 802.3
    USB 2.0 type A
    USB 2.0 type mini B
    product mounting
    Flush mounting
    fixing mode
    By 4 screw clamps
    front material
    PPT
    enclosure material
    PPT
    type of cooling
    Natural convection
    width
    8.58 in (218 mm)
    height
    6.81 in (173 mm)
    depth
    2.36 in (60 mm)
    product weight
    2.65 lb(US) (1.2 kg)
    Environment
    standards
    EN 61131-2
    IEC 61000-6-2
    UL 508
    product certifications
    CE
    C-Tick
    cULus
    KCC
    ambient air temperature for operation
    32...122 °F (0...50 °C)
    ambient air temperature for storage
    -4...140 °F (-20...60 °C)
    relative humidity
    10...90 % without condensation
    operating altitude
    < 6561.68 ft (2000 m)
    IP degree of protection
    IP20 rear panel conforming to IEC 60529
    IP65 front panel conforming to IEC 60529
    NEMA degree of protection
    NEMA 4X front panel (indoor use)
    shock resistance
    147 m/s² 3 chocks in each direction X, Y and Z conforming to EN/IEC 61131-2
    vibration resistance
    3.5 mm (f = 5...9 Hz) conforming to EN/IEC 61131-2 X, Y, Z directions for 10 cycles (approx. 100 min)
    1 gn (f = 9...150 Hz) conforming to EN/IEC 61131-2 X, Y, Z directions for 10 cycles (approx. 100 min)
    resistance to electrostatic discharge
    6 kV contact discharge conforming to IEC 61000-4-2 level 3
    Ordering and shipping details
    Category
    22569 - MAGELIS XBT-GT (AND XBT-G)
    Discount Schedule
    MC2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.5
    Returnability
    N
    Country of origin
    CN
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 8/25/17
    Size 4.6 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 8/10/18
    Size 150.6 KB
    Date 8/10/18
    Size 153.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.