Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HMIG5UFC Picture

Range: Magelis GTU HMI

Box Module

HMIG5UFC

Schneider Eletric HMIG5UFC Picture
Range: Magelis GTU HMI

Box Module

HMIG5UFC

Open BOX for Universal Panel - coated panel

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range of product
    Magelis GTU
    product or component type
    Base unit
    device short name
    Open Box
    processor name
    Intel X86 1.3 GHz
    operating system
    Windows Embedded 7
    software package
    Internet Explorer
    Vijeo Citect web client
    Vijeo Designer run time
    .NET framework 4.0
    Adobe PDF reader
    CAD viewer
    Multimedia player
    Office reader
    VNC client/server
    Complementary
    range compatibility
    Magelis GTU
    data storage equipment
    16 GB CFast card
    port Ethernet
    10BASE-T/100BASE-TX/1000BASE-T
    memory description
    Backup memory 512 kB NVRAM
    Internal 2 GB RAM
    number of slots
    1 SD card
    2 memory cartridge
    type of cooling
    Natural convection
    integrated connection type
    USB 2.0 port mini B USB
    Auxiliary port terminal block
    Expansion unit fieldbus card
    DVI-D video port DVI-D
    Microphone mini-jack
    Ethernet TCP/IP with 2 RJ45
    COM1 serial link RJ45 RS485, transmission rate: 110...115200 bit/s
    COM2 serial link SUB-D 9 RS232C/RS422/RS485, transmission rate: 110...115200 bit/s
    USB 2.0 port with 3 USB type A
    communication port protocol
    Modbus
    Uni-Telway
    Modbus TCP/IP
    [Us] rated supply voltage
    12...24 V DC power supply
    local signalling
    Multi-colour LED status
    depth
    1.77 in (45 mm)
    height
    5.16 in (131 mm)
    width
    7.4 in (188 mm)
    product weight
    1.98 lb(US) (0.9 kg)
    Environment
    standards
    CSA C22.2 No 142
    ANSI/ISA 12-12-01
    CSA C22.2 No 213 class I division 2
    IEC 61132-2
    UL 508
    product certifications
    CCS
    EAC
    KC
    ATEX
    RCM
    CUL
    IEC-Ex
    GL
    ABS
    BV
    DNV
    LR
    RINA
    CULus
    CE
    pollution degree
    2 conforming to EN 61131-2 Ed.3
    electromagnetic compatibility
    Electrostatic discharge immunity test EN/IEC 61000-4-2 level 3
    ambient air temperature for storage
    -4...140 °F (-20...60 °C)
    relative humidity
    10...90 % non-condensing
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    operating altitude
    6561.68 ft (2000 m)
    vibration resistance
    3.5 mm constant amplitude 5...9 Hz conforming to EN/IEC 61131-2
    9.8 m/s² 9...150 Hz conforming to EN/IEC 61131-2
    shock resistance
    147 m/s² conforming to EN/IEC 61131-2
    Ordering and shipping details
    Category
    22567 - MAGELIS HMI GTU
    Discount Schedule
    MC2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.6000000000000001
    Returnability
    N
    Country of origin
    CN
  • Documents and Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    Date 8/4/17
    Size 5.6 MB
    Certificate
    Date
    Size
    Add to My Documents
    ATEX_IECEx_HMIGTU_DID
    Date 8/6/18
    Size 459.9 KB
    Date 8/6/18
    Size 910.8 KB
    Date 8/10/18
    Size 150.6 KB
    Date 8/10/18
    Size 153.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 235.2 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 2.1 MB
    Date 8/6/18
    Size 169.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    External Dimensions


    1
    Front
    2
    Left
    3
    Bottom