Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HMIG3UFC Picture

Range: Magelis GTU HMI

Box Module

HMIG3UFC

Schneider Eletric HMIG3UFC Picture
Range: Magelis GTU HMI

Box Module

HMIG3UFC

Premium BOX - for Magelis GTU Universal Panel

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range of product
    Magelis GTU
    product or component type
    Base unit
    device short name
    Premium Box
    processor name
    CPU RISC 600 MHz
    operating system
    Magelis
    software package
    Vijeo Designer run time
    Complementary
    range compatibility
    Magelis GTU
    data storage equipment
    1 GB SD card
    port Ethernet
    10BASE-T/100BASE-TX/1000BASE-T
    memory description
    Internal 256 MB RAM
    Backup memory 512 kB NVRAM
    number of slots
    2 SD card
    type of cooling
    Natural convection
    integrated connection type
    USB 2.0 port mini B USB
    Auxiliary port terminal block
    Expansion unit fieldbus card
    Ethernet TCP/IP with 2 RJ45
    COM1 serial link RJ45 RS485, transmission rate: 110...115200 bit/s
    COM1 serial link RJ45 RS485, transmission rate: 187.5 kbit/s
    COM2 serial link SUB-D 9 RS232C/RS422/RS485, transmission rate: 110...115200 bit/s
    COM2 serial link SUB-D 9 RS232C/RS422/RS485, transmission rate: 187.5 kbit/s
    USB 2.0 port with 2 USB type A
    communication port protocol
    Modbus TCP/IP
    Uni-Telway
    Modbus
    [Us] rated supply voltage
    12...24 V DC power supply
    local signalling
    Multi-colour LED status
    depth
    1.77 in (45 mm)
    height
    5.16 in (131 mm)
    width
    7.4 in (188 mm)
    product weight
    1.98 lb(US) (0.9 kg)
    number of slots available for expansion
    2 SD card
    Environment
    standards
    CSA C22.2 No 142
    ANSI/ISA 12-12-01
    CSA C22.2 No 213 class I division 2
    IEC 61132-2
    UL 508
    product certifications
    CCS
    EAC
    KC
    ATEX
    RCM
    CUL
    IEC-Ex
    GL
    ABS
    BV
    DNV
    LR
    RINA
    CULus
    CE
    pollution degree
    2 conforming to EN 61131-2 Ed.3
    electromagnetic compatibility
    Electrostatic discharge immunity test EN/IEC 61000-4-2 level 3
    ambient air temperature for storage
    -4...140 °F (-20...60 °C)
    relative humidity
    10...90 % non-condensing
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    operating altitude
    6561.68 ft (2000 m)
    vibration resistance
    3.5 mm constant amplitude 5...9 Hz conforming to EN/IEC 61131-2
    9.8 m/s² 9...150 Hz conforming to EN/IEC 61131-2
    shock resistance
    147 m/s² conforming to EN/IEC 61131-2
    Ordering and shipping details
    Category
    22567 - MAGELIS HMI GTU
    Discount Schedule
    MC2
    GTIN
    00785901003601
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.3999999999999999
    Returnability
    N
    Country of origin
    SG
  • Documents and Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    Date 8/4/17
    Size 5.6 MB
    Certificate
    Date
    Size
    Add to My Documents
    ATEX_IECEx_HMIGTU_DID
    Date 8/6/18
    Size 459.9 KB
    Date 8/6/18
    Size 910.8 KB
    Date 8/10/18
    Size 150.6 KB
    Date 8/10/18
    Size 153.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 235.2 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 2.1 MB
    Date 8/6/18
    Size 169.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    External Dimensions


    1
    Front
    2
    Left
    3
    Bottom