Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HMIDT651FC Picture

Range: Magelis GTU HMI

Advanced Display

HMIDT651FC

Schneider Eletric HMIDT651FC Picture
Range: Magelis GTU HMI

Advanced Display

HMIDT651FC

12W Touch Advanced Display WXGA - coated display

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range of product
    Magelis GTU
    product or component type
    Advanced touchscreen panel
    terminal type
    Touchscreen display
    Complementary
    pixel resolution
    1280 x 800
    touchscreen resolution
    1280 x 800
    provided equipment
    1 flash card
    [Us] rated supply voltage
    12...24 V DC power supply
    supply voltage limits
    10.8...28.8 V
    power consumption in W
    11.5 W
    display size
    12.1 inch
    display type
    Colour TFT LCD
    display resolution
    1280 x 800 pixels WVGA
    display colour
    262144 colors
    backlight lifespan
    50000 hours
    touch panel
    Single touch analogue resistive
    type of installation
    Indoor installation
    type of cooling
    Natural convection
    inrush current
    30 A
    cut-out dimensions
    295 (+ 1/- 0) x 217 (+ 1/- 0) mm
    width
    12.15 in (308.5 mm)
    height
    9.07 in (230.5 mm)
    depth
    2.64 in (67 mm)
    product weight
    6.61 lb(US) (3 kg)
    Environment
    IP degree of protection
    IP66 (front panel)
    NEMA degree of protection
    NEMA 4X (front panel)
    standards
    UL 508
    product certifications
    CE
    ambient air temperature for operation
    32...140 °F (0...60 °C) conforming to EN 61131-2
    ambient air temperature for storage
    -4...140 °F (-20...60 °C)
    pollution degree
    2
    relative humidity
    10...90 % (non-condensing)
    operating altitude
    6561.68 ft (2000 m)
    vibration resistance
    3.5 mm constant amplitude (f = 5...9 Hz) conforming to EN/IEC 61131-2
    shock resistance
    147 m/s² conforming to EN/IEC 61131-2
    electromagnetic compatibility
    Electrostatic discharge immunity test, level 3 conforming to EN/IEC 61000-4-2
    Ordering and shipping details
    Category
    22567 - MAGELIS HMI GTU
    Discount Schedule
    MC2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    9.4000000000000004
    Returnability
    N
    Country of origin
    CN
  • Documents and Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    Date 8/4/17
    Size 5.6 MB
    Certificate
    Date
    Size
    Add to My Documents
    ATEX_IECEx_HMIGTU_DID
    Date 8/6/18
    Size 459.9 KB
    Date 8/6/18
    Size 910.8 KB
    Date 8/10/18
    Size 150.6 KB
    Date 8/10/18
    Size 153.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 235.2 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 2.1 MB
    Date 8/6/18
    Size 169.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    External Dimensions
    Display Unit with Box Module


    1
    Front
    2
    Left
    3
    Bottom

    Installation with Installation Fasteners and Dimensions with Cables


    (A)
    Rotation area of the fastener
    (B)
    Pitch of the center of installation fastner screws
    1
    Right
    2
    Front
    3
    Left
    4
    Bottom
    5
    Top


  • Mounting and Clearance

    Mounting
    Panel Cut Dimensions


    Dimensions in mm

    A

    B

    C

    R

    295 (+1/-0)

    217 (+1/-0)

    1.6...5

    3 max.

    Dimensions in in.

    A

    B

    C

    R

    11.61 (+0.04/-0)

    8.54 (+0.04/-0)

    0.06...0.2

    0.12 max.


    Installation Requirements
    Mounting Angle


    When installing this product in a slanted position with an incline more than 30°, the ambient temperature must not exceed 40 °C (104 °F). You may need to use forced air cooling (fan, A/C) to ensure the ambient operating temperature is 40 °C or less (104 °F or less).


    Clearance