USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Magelis GTU HMI
Schneider Eletric HMIDT542FC Picture

HMIDT542FC

Schneider Eletric HMIDT542FC Picture
HMIDT542FC

10.4 Touch Smart Display SVGA - coated display

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    3,096.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis GTU
    product or component type
    Flat screen
    terminal type
    Touchscreen display
    integrated connection type
    USB 2.0 type A
    Complementary
    pixel resolution
    800 x 600
    touchscreen resolution
    800 x 600
    provided equipment
    1 flash card
    function available
    Brightness sensor
    [Us] rated supply voltage
    12...24 V DC power supply
    supply voltage limits
    10.8…28.8 V
    power consumption in W
    15 W
    display size
    10.4 inch
    display type
    Colour TFT LCD
    display resolution
    800 x 600 pixels SVGA
    display colour
    16 million colours
    backlight lifespan
    50000 hours
    touch panel
    Multi touch analogue resistive
    type of installation
    Indoor installation
    type of cooling
    Natural convection
    inrush current
    30 A
    cut-out dimensions
    259 (+ 1/- 0) x 201 (+ 1/- 0) mm
    width
    10.73 in (272.5 mm)
    height
    8.44 in (214.5 mm)
    depth
    2.64 in (67 mm)
    net weight
    5.95 lb(US) (2.7 kg)
    Environment
    IP degree of protection
    Front panel IP66
    NEMA degree of protection
    NEMA 4X front panel
    standards
    UL 508
    product certifications
    CE
    ambient air temperature for operation
    32…140 °F (0…60 °C) EN 61131-2
    ambient air temperature for storage
    -4…140 °F (-20…60 °C)
    pollution degree
    2
    relative humidity
    10…90 % non-condensing
    operating altitude
    6561.68 ft (2000 m)
    vibration resistance
    3.5 mm constant amplitude 5…9 Hz) EN/IEC 61131-2
    shock resistance
    147 m/s² EN/IEC 61131-2
    electromagnetic compatibility
    Electrostatic discharge immunity testlevel 3 EN/IEC 61000-4-2
    Ordering and shipping details
    Category
    22567 - MAGELIS HMI GTU
    Discount Schedule
    MC2
    GTIN
    03606480841668
    Package weight(Lbs)
    3.40 kg (7.5 lb(US))
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Magelis GTU, User Manual (Version 06)
    Date 9/1/18
    Size 5.3 MB
    Certificate
    Date
    Size
    Add to My Documents
    HazLoc_UL_NRAG.E486185 _ALL_JUL2018 (Version 1.0)
    ATEX_HMIGTU_DID (Version 1.0)
    Date 2/15/18
    Size 459.9 KB
    IECEx_HMIGTU_DID (Version 1.0)
    Date 2/15/18
    Size 910.8 KB
    HazLoc_cUL_NRAG7.E486185 _ALL_JUL2018 (Version 1.0)
    ATEX_IECEx_HMIGTU_DID (Version 1.0)
    Date 2/15/18
    Size 459.9 KB
    Date 2/15/18
    Size 910.8 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    DCC_HMIGTU_DID_SEP2018 (Version 1.0)
    Date 9/12/17
    Size 1.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/20/19
    Size 195.3 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    DNVGL_TAA00001A3_HMIGTU_IDISP (Version 1.0)
    Date 6/28/17
    Size 169.2 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/20/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /