Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HMIDM7421 Picture

Range: Magelis Industrial PC

Box, Rack & Display

HMIDM7421

Schneider Eletric HMIDM7421 Picture
Range: Magelis Industrial PC

Box, Rack & Display

HMIDM7421

Display PC 4:3 15" single touch for HMIBM

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1170.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Magelis Modular iPC
    product or component type
    Flat screen
    terminal type
    Touchscreen display
    device mounting
    Flush
    integrated connection type
    USB 2.0 type A at 1.5 Mbit/s, compatible with modular box PC
    Complementary
    local signalling
    Status LED
    view angle horizontal x vertical
    140 x 115°
    contrast ratio
    500:1
    pixel resolution
    2048 x 2048
    touchscreen resolution
    2048 x 2048
    [Us] rated supply voltage
    24 V DC power supply
    100...240 V AC power supply 47...63 Hz
    supply voltage limits
    18...36 V DC
    power consumption in W
    44.9 W (typical) with Box PC HMIBMP
    53.04 W (maximum) with Box PC HMIBMP
    39.9 W (typical) with Box PC HMIBMU
    48.04 W (maximum) with Box PC HMIBMU
    display size
    15 inch
    display type
    LED
    Colour TFT LCD
    display resolution
    1024 x 768 pixels XGA
    display colour
    16777216 colors
    luminance
    27.87 fc (300 cd/m²)
    backlight lifespan
    50000 hours at 77 °F (25 °C)
    touch panel
    Single touch analogue resistive
    type of installation
    Indoor installation
    inrush current
    8.9 A
    width
    15.38 in (390.7 mm)
    height
    11.42 in (290 mm)
    depth
    28 mm in front of enclosure
    7 mm
    product weight
    9.26 lb(US) (4.2 kg)
    product compatibility
    Modular box PC
    Environment
    IP degree of protection
    IP66
    NEMA degree of protection
    NEMA 4X
    standards
    CSA C22.2 No 142
    CSA C22.2 No 213: class I division 2
    UL 6110-2-201
    ANSI/ISA 12-12-01 : class I division 2
    product certifications
    ATEX
    CE
    C-Tick
    Marine GL Bridge
    IEC-Ex
    EAC
    ambient air temperature for operation
    32...131 °F (0...55 °C)
    ambient air temperature for storage
    -22...158 °F (-30...70 °C)
    pollution degree
    2
    relative humidity
    10...95 % (non-condensing)
    operating altitude
    6561.68 ft (2000 m)
    vibration resistance
    1 gn (f = 5...500 Hz) HDD
    2 gn (f = 5...500 Hz) SSD
    2 gn (f = 5...500 Hz) Cfast card
    Ordering and shipping details
    Category
    22575 - MAGELIS MC3
    Discount Schedule
    MC3
    GTIN
    00785901458487
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    15
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 6.5 MB
    User guide
    Date
    Size
    Add to My Documents
    CAD
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    Date 8/23/18
    Size 547.2 KB
    Date 8/23/18
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.