USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HMIBUFND1PF1 Picture
Discontinued

View all Magelis Industrial PC

Magelis Industrial PC - HMIBUFND1PF1

Legacy Products

Schneider Eletric HMIBUFND1PF1 Picture
Discontinued
View all Magelis Industrial PC
Magelis Industrial PC - HMIBUFND1PF1
Legacy Products

Box PC Universal - Flash Disk 5 years of warranty-DC- 1 slot-500 I/0-fanless

Show more characteristics >
HMIBUFND1PF1  has not been replaced. Please contact your customer care center for more information.
  • Price
    4190.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Magelis iPC
    product or component type
    Operator dialogue terminal
    device short name
    BOX PC Universal
    processor name
    Atom N270 1.66 GHz cache 512 kB
    chipset type
    Intel 945GME
    video controller type
    Intel Graphics Media Accelerator 950, 224Mb
    operating system
    MS Windows XP Professional Edition SP3 multi-language
    software package
    Vijeo Designer run time demo
    Vijeo Citect client/server, 500 I/O
    Complementary
    range compatibility
    Magelis iDisplay
    data storage equipment
    60 GB Flash disk SSD MLC for 2000000 h
    port Ethernet
    10BASE-T/100BASE-T/1000BASE-T
    memory description
    Saved memory SDRAM
    Internal 2 GB RAM DDR2 not expandable
    number of slots
    1 PCI
    type of cooling
    Fanless
    integrated connection type
    DVI-I video port DVI-I
    DVI-I video port (optional) DVI-I
    Ethernet TCP/IP with 2 RJ45
    COM1 serial link male SUB-D 9 RS232C, transmission rate: 115 kbauds
    COM2 serial link male SUB-D 9 RS232C, transmission rate: 115 kbauds
    COM3 serial link (optional) male SUB-D 10 RS232/422/485, transmission rate: 115 kbauds
    USB 2.0 port USB type A, transmission rate: 480 Mbit/s on front panel
    USB 2.0 port with 4 USB type A, transmission rate: 480 Mbit/s on top panel
    [Us] rated supply voltage
    24 V DC power supply
    supply voltage limits
    18...30 V
    Line Rated Current
    6 A
    inrush current
    7 A
    control type
    ON/OFF push-button (equipment ON and OFF)
    Push-button (reset)
    depth
    3.23 in (82 mm)
    height
    10.63 in (270 mm)
    width
    10.24 in (260 mm)
    product weight
    4.85 lb(US) (2.2 kg)
    main type
    Universal
    compatibility code
    BOX PC Universal
    Environment
    standards
    CSA C22.2 No 142
    ANSI/ISA 12-12-01
    CSA C22.2 No 213 class I division 2
    UL 1604
    UL 508
    product certifications
    GL
    CULus
    ATEX Zone 22 dust
    CE
    C-Tick
    GOST
    IP degree of protection
    IP20
    pollution degree
    2 conforming to EN 61131-2 Ed.3
    electromagnetic compatibility
    Immunity to high frequency interference EN 61131-2 Ed.3
    ambient air temperature for storage
    -4...140 °F (-20...60 °C) conforming to IEC 60068-2-14 test Na
    -4...140 °F (-20...60 °C) conforming to IEC 60068-2-2 test Ab
    -4...140 °F (-20...60 °C) conforming to IEC 60068-2-2 test Bb
    relative humidity
    10...85 % conforming to IEC 60068-2-30 test Db
    ambient air temperature for operation
    0...50 °C (vertical installation) conforming to EN 61131-2 Ed.3
    operating altitude
    6561.68 ft (2000 m) conforming to EN 61131-2 Ed.3
    vibration resistance
    1.75 mm 2...9 Hz continuous conforming to IEC 60068-2-6
    3.5 mm 2...9 Hz intermittently conforming to IEC 60068-2-6
    0.5 gn 9...200 Hz continuous conforming to IEC 60068-2-6
    1 gn 9...200 Hz intermittently conforming to IEC 60068-2-6
    Ordering and shipping details
    Category
    22575 - MAGELIS MC3
    Discount Schedule
    MC3
    GTIN
    00785901317531
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    13.450000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 1/7/19
    Size 12 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 12/14/17
    Size 3 MB
    Date 1/22/16
    Size 11 MB
    CAD
    Date
    Size
    Add to My Documents
    Date 12/20/18
    Size 219.4 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions

    Front view


    Side view


    Top view



  • Mounting and Clearance

    Mounting
    Plate Designed for M5 Screws



    Mounting angle
    Standard mounting - vertical


    Optional mounting - flat

    The maximum ambient temperature specification must be lowered by 5 °C (41 °F).

    For fanless models, a fan kit needs to be ordered separately.


    1
    Heat sink


    Spacing Requirements for Air Circulation


    1
    Air out
    2
    Air in