Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HMIBSUSND1W01 Picture

Range: Magelis Industrial PC

Box, Rack & Display

HMIBSUSND1W01

Schneider Eletric HMIBSUSND1W01 Picture
Range: Magelis Industrial PC

Box, Rack & Display

HMIBSUSND1W01

S-Box PC Universal HMIBSU SSD, DC, 1 slot

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    2300.03 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Magelis iPC
    product or component type
    PC BOX
    device short name
    S-BOX PC Universal
    processor name
    Atom N2600 dual core 1.6 GHz
    free slots
    1 Internal SATA SSD
    1 CFast
    operating system
    Windows Embedded Premium 7 32 bits
    software package
    Vijeo XD run time demo
    Vijeo Designer run time demo
    Vijeo Connect annual subscription secure remote access
    Complementary
    range compatibility
    IDisplay
    data storage equipment
    80 GB Flash disk SSD MLC for 1500000 h
    memory description
    Internal 4 GB RAM DDR3
    number of slots
    1 mini PCI Express full-size
    display resolution
    1920 x 1200 pixels
    watchdog timer
    1...255 ms
    type of cooling
    Fanless
    integrated connection type
    COM1 serial link with 2 male SUB-D 9 RS232
    VGA with 1
    Ethernet with 3, transmission rate: 10/100/1000 Mbps
    USB 2.0 port with 5
    COM1 serial link with 4 male SUB-D 9 RS232/422/485
    Audio output with 1
    HDMI with 1
    [Us] rated supply voltage
    24 V DC power supply
    supply voltage limits
    12...24 V
    Line Rated Current
    1.5 A
    power consumption in W
    16 W
    input/output number
    8 digital configurable by software
    depth
    5.24 in (133 mm)
    height
    2.69 in (68.4 mm)
    width
    10.41 in (264.5 mm)
    product weight
    5.51 lb(US) (2.5 kg)
    main type
    Universal
    Environment
    product certifications
    CCC
    CULus
    GOST
    standards
    CSA 22-2 No 60950-1-07
    EN 55011 class A group 1
    EN 61000-6-4
    FCC Part 15
    UL 60950-1
    EN 61131-2 ed. 3
    quality labels
    CE
    directives
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    IP degree of protection
    IP40 conforming to IEC 60529
    electromagnetic compatibility
    Conducted and radiated emissions class A EN 55022
    Immunity to high frequency interference IEC 61000-4
    Disturbing field emission class A EN 55011
    ambient air temperature for storage
    -40...185 °F (-40...85 °C) conforming to IEC 60068-2-14
    -40...185 °F (-40...85 °C) conforming to IEC 60068-2-2
    relative humidity
    10...85 % conforming to EN/IEC 60068-2-30
    ambient air temperature for operation
    32...122 °F (0...50 °C) conforming to EN/IEC 60068-2-2
    operating altitude
    2000 conforming to IEC 60664-1
    vibration resistance
    1.75 mm 2...9 Hz conforming to IEC 60068-2-6
    0.5 gn 9...200 Hz conforming to IEC 60068-2-6
    shock resistance
    50 gn 11 ms conforming to IEC 60068-2-27
    Ordering and shipping details
    Category
    22575 - MAGELIS MC3
    Discount Schedule
    MC3
    GTIN
    00785901227175
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7.5700000000000003
    Returnability
    Y
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalog
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 6.5 MB
    User guide
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Date 12/14/17
    Size 135.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 3/1/18
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.