Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HMIBSOCND1E01 Picture

Range: Magelis Industrial PC

Box, Rack & Display

HMIBSOCND1E01

Schneider Eletric HMIBSOCND1E01 Picture
Range: Magelis Industrial PC

Box, Rack & Display

HMIBSOCND1E01

S-Box PC Optimum HMIBSO Compact Flash, DC, 1 slot

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    1040.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Magelis iPC
    product or component type
    PC BOX
    device short name
    S-BOX PC Optimum
    processor name
    Atom N270 1.6 GHz
    free slots
    1 Internal SATA HDD/SSD
    1 Compact Flash card
    operating system
    Windows Embedded Standard WES2009
    software package
    Vijeo XD run time demo
    Vijeo Designer run time demo
    Complementary
    range compatibility
    IDisplay
    data storage equipment
    8 GB Compact Flash card
    memory description
    Internal 2 GB RAM DDR2
    number of slots
    1 mini PCI Express half-size
    display resolution
    1600 x 1200 pixels
    watchdog timer
    1...255 ms
    type of cooling
    Fanless
    integrated connection type
    Ethernet with 1 RJ45
    USB 2.0 port with 2
    COM1 serial link with 2 male SUB-D 9 RS232
    VGA with 1
    port Ethernet
    10BASE-T/100BASE-T/1000BASE-T
    [Us] rated supply voltage
    24 V DC power supply
    supply voltage limits
    9...36 V
    Line Rated Current
    1.5 A
    power consumption in W
    15 W
    control type
    Button (reset)
    local signalling
    Buzzer
    depth
    5.87 in (149.2 mm)
    height
    2.31 in (58.7 mm)
    width
    10.03 in (254.8 mm)
    product weight
    5.51 lb(US) (2.5 kg)
    main type
    Optimum
    Environment
    product certifications
    CCC
    CULus
    GOST
    standards
    CSA 22-2 No 60950-1-07
    EN 55011 class A group 1
    EN 61000-6-4
    FCC Part 15
    UL 60950-1
    EN 61131-2 ed. 3
    quality labels
    CE
    directives
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    IP degree of protection
    IP40 conforming to IEC 60529
    electromagnetic compatibility
    Conducted and radiated emissions class A EN 55022
    Immunity to high frequency interference IEC 61000-4
    Disturbing field emission class A EN 55011
    ambient air temperature for storage
    -40...185 °F (-40...85 °C) conforming to IEC 60068-2-14
    -40...185 °F (-40...85 °C) conforming to IEC 60068-2-2
    relative humidity
    10...85 % conforming to EN/IEC 60068-2-30
    ambient air temperature for operation
    32...140 °F (0...60 °C) conforming to EN/IEC 60068-2-2
    operating altitude
    2000 conforming to IEC 60664-1
    vibration resistance
    1.75 mm 2...9 Hz conforming to IEC 60068-2-6
    0.5 gn 9...200 Hz conforming to IEC 60068-2-6
    shock resistance
    50 gn 11 ms conforming to IEC 60068-2-27
    Ordering and shipping details
    Category
    22575 - MAGELIS MC3
    Discount Schedule
    MC3
    GTIN
    00785901153023
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7.2999999999999998
    Returnability
    Y
    Country of origin
    TW
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalog
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 6.5 MB
    User guide
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Date 12/14/17
    Size 135.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 3/1/18
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.