Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HMIBPFDD2701 Picture
Discontinued

Range: Magelis Industrial PC

Legacy Products

HMIBPFDD2701

Schneider Eletric HMIBPFDD2701 Picture
Discontinued
Range: Magelis Industrial PC

Legacy Products

HMIBPFDD2701

Box PC Performance - Flash Disk 5 years of warranty- DC - 2 slots - fan

Show more characteristics >
HMIBPFDD2701  has not been replaced. Please contact your customer care center for more information.
  • Price
    4618.00 USD

  • Main
    range of product
    Magelis iPC
    product or component type
    Operator dialogue terminal
    device short name
    BOX PC Performance
    processor name
    Core 2 Duo P8400 2.26 GHz cache 3 MB
    chipset type
    Intel GM45 at 1066 MHz
    video controller type
    Mobile Intel Graphics Media Accelerator (GMA) 4500MHD, 224 Mb
    operating system
    Windows 10 IoT Enterprise 64 bit (switched from Windows 8.1 in Q1 2018) multi-language
    software package
    Vijeo Designer run time demo
    Complementary
    range compatibility
    Magelis iDisplay
    data storage equipment
    60 GB Flash disk SSD MLC for 2000000 h
    port Ethernet
    10BASE-T/100BASE-T/1000BASE-T
    memory description
    Internal 4 GB RAM DDR3
    Saved memory SDRAM
    number of slots
    1 PCI
    1 PCI express 4x
    type of cooling
    Fan
    integrated connection type
    DVI-I video port DVI-I
    DVI-I video port (optional) DVI-I
    Ethernet TCP/IP with 2 RJ45
    COM1 serial link male SUB-D 9 RS232C, transmission rate: 115 kbauds
    COM2 serial link male SUB-D 9 RS232C, transmission rate: 115 kbauds
    COM3 serial link (optional) male SUB-D 10 RS232/422/485, transmission rate: 115 kbauds
    USB 2.0 port USB type A, transmission rate: 480 Mbit/s on front panel
    USB 2.0 port with 4 USB type A, transmission rate: 480 Mbit/s on top panel
    [Us] rated supply voltage
    24 V DC power supply
    supply voltage limits
    18...30 V
    Line Rated Current
    6 A
    inrush current
    7 A
    control type
    ON/OFF push-button (equipment ON and OFF)
    Push-button (reset)
    local signalling
    Yellow LED
    Multi-colour LED
    depth
    5.35 in (136 mm)
    height
    10.63 in (270 mm)
    width
    10.24 in (260 mm)
    product weight
    6.17 lb(US) (2.8 kg)
    main type
    Performance
    compatibility code
    BOX PC Performance
    Environment
    standards
    CSA C22.2 No 142
    ANSI/ISA 12-12-01
    UL 1604
    CSA C22.2 No 213
    UL 508
    product certifications
    CULus
    ATEX Zone 22 dust
    CE
    C-Tick
    GOST
    IP degree of protection
    IP20
    pollution degree
    2 conforming to EN 61131-2 Ed.3
    electromagnetic compatibility
    Immunity to high frequency interference EN 61131-2 Ed.3
    ambient air temperature for storage
    -4...140 °F (-20...60 °C) conforming to IEC 60068-2-14 test Na
    -4...140 °F (-20...60 °C) conforming to IEC 60068-2-2 test Ab
    -4...140 °F (-20...60 °C) conforming to IEC 60068-2-2 test Bb
    relative humidity
    10...85 % conforming to IEC 60068-2-30 test Db
    ambient air temperature for operation
    0...50 °C (vertical installation) conforming to EN 61131-2 Ed.3
    0...45 °C (vertical installation when using RAID option) conforming to EN 61131-2 Ed.3
    operating altitude
    6561.68 ft (2000 m) conforming to EN 61131-2 Ed.3
    vibration resistance
    1.75 mm 2...9 Hz continuous conforming to IEC 60068-2-6
    3.5 mm 2...9 Hz intermittently conforming to IEC 60068-2-6
    0.5 gn 9...200 Hz continuous conforming to IEC 60068-2-6
    1 gn 9...200 Hz intermittently conforming to IEC 60068-2-6
    shock resistance
    15 gn 11 ms conforming to IEC 60068-2-27, Ea tests
    Ordering and shipping details
    Category
    22575 - MAGELIS MC3
    Discount Schedule
    MC3
    GTIN
    00785901100089
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    17.640000000000001
    Returnability
    N
    Country of origin
    AT
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalog
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 6.5 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 12/14/17
    Size 3 MB
    Date 1/22/16
    Size 11 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.