Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HMIBMPSI74D2801 Picture
Discontinued

Range: Magelis Industrial PC

Box, Rack & Display

HMIBMPSI74D2801

Schneider Eletric HMIBMPSI74D2801 Picture
Discontinued
Range: Magelis Industrial PC

Box, Rack & Display

HMIBMPSI74D2801

Modular Box PC HMIBM Performance SSD DC Windows 10 2 slots

Show more characteristics >
HMIBMPSI74D2801  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    4990.00 USD

  • Main
    range of product
    Magelis iPC
    product or component type
    Modular box PC
    device short name
    Modular BOX PC Performance
    processor name
    Intel Core i7 4650U 1.7 GHz turbo boost at 3.3 GHz
    chipset type
    Intel QM87
    free slots
    1 CFast
    1 mSATA
    2 Internal SATA HDD/SSD with slide-in HMIYMADSDD1 to mount . hot swap RAID with Intel Rapid Storage Technology
    video controller type
    Intel HD Graphics 5000
    operating system
    Windows 10 IoT Enterprise 64 bit (switched from Windows 8.1 in Q1 2018) multi-language
    software package
    Vijeo Citect DVD
    IIoT monitor with Node-RED
    McAfee white listing license required
    Vijeo Connect annual subscription secure remote access
    Vijeo XD demo run time
    Vijeo XL on configured offer only run time
    Complementary
    range compatibility
    IDisplay
    Modular Display HMIDM
    accessory / separate part destination
    PC panel on HMIDM modular display
    mounting location
    Wall mounting
    Book mounting
    Flat mounting
    data storage equipment
    80 GB Flash disk SSD TLC for 1500000 h
    memory description
    Internal 8 GB RAM DDR3
    Internal 512 kB MRAM
    number of slots
    2 mini PCI Express full-size
    display resolution
    3200 x 2000 pixels at 60 Hz
    watchdog timer
    1...255 ms
    type of cooling
    Fanless
    Fan required to mount PCI/PCIe cards above 3 W
    electrical connection
    Screw connector pin connnector for 1 ways ground on bottom
    Connector SMA connnector for 3 ways on top
    integrated connection type
    Display port with 1 on bottom
    Display port with 1 on front
    Ethernet with 2 RJ45, transmission rate: 10/100/1000 Mbps on bottom
    COM1 serial link for battery backup with 1 male SUB-D 9 RS232/422/485 on bottom
    USB 2.0 port with 2 USB type A, transmission rate: 480 Mbit/s on bottom
    USB 3.0 port with 2 USB type A, transmission rate: 5 Gbit/s on bottom
    TPM (Trusted Platform Module version 1.2) for cyber security - hardware encryption with 1 pin header TPM module (optional) on mother board available in Q1 2018
    connector type
    TPM 2.0 on motherboard HMIYMINATPM201
    [Us] rated supply voltage
    100...240 V AC power supply with additional adaptor HMIYMMAC1
    24 V DC power supply
    supply voltage limits
    18...36 V
    inrush current
    8.9 A
    power consumption in W
    39 W box
    45 W 15" screen
    46 W 15.6" screen
    48 W 18.5" screen
    51 W 21.5" screen
    control type
    ON/OFF button
    local signalling
    Buzzer
    Green LED on
    Orange LED stand-by
    Red LED stop
    Green LED RUN
    Red LED error
    depth
    2.57 in (65.2 mm)
    height
    8.15 in (207 mm)
    width
    10 in (254 mm)
    product weight
    6.83 lb(US) (3.1 kg)
    main type
    Performance
    number of slots available for expansion
    2 mini PCI
    Environment
    standards
    EN 61131-2
    EN 55011 class A group 1
    EN 61000-6-4
    FCC Part 15
    UL 61010
    product certifications
    CCC
    EAC
    ATEX
    RCM
    Marine GL Bridge
    IEC Ex hazardous locations 3GD zone 2/22
    CULus
    CE
    CULus CSA 22-2 No 142
    CULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
    CULus HazLoc Class I Division 2 CSA 22-2 No 213
    quality labels
    CE
    directives
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    IP degree of protection
    IP40 conforming to IEC 60529
    electromagnetic compatibility
    Conducted and radiated emissions class A EN 55022
    Immunity to high frequency interference IEC 61000-4
    Disturbing field emission class A EN 55011
    ambient air temperature for storage
    -22...158 °F (-30...70 °C) conforming to IEC 60068-2-2
    -22...158 °F (-30...70 °C) conforming to IEC 60068-2-14
    relative humidity
    10...95 % non-condensing conforming to EN/IEC 60068-2-30
    ambient air temperature for operation
    0...55 °C (by default) conforming to EN/IEC 60068-2-2
    0...50 °C flat mounting
    0...45 °C on PCI/PCIe HMIDM modular display with HDD
    0...40 °C flat mounting on HDD
    0...40 °C flat mounting on mini PCIe
    0...40 °C flat mounting on PCI/PCIe
    0...45 °C conforming to 2 on mini PCIe HMIDM modular display
    operating altitude
    6561.68 ft (2000 m) conforming to IEC 60664-1
    vibration resistance
    1 gn 5...500 Hz HDD
    2 gn 5...500 Hz SSD or CFast
    Ordering and shipping details
    Category
    22575 - MAGELIS MC3
    Discount Schedule
    MC3
    GTIN
    00785901640127
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    11.5
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 6.5 MB
    User guide
    Date
    Size
    Add to My Documents
    CAD
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    Date 8/10/18
    Size 150.6 KB
    Date 8/10/18
    Size 153.9 KB
    Date 8/23/18
    Size 547.2 KB
    Date 8/23/18
    Size 1.1 MB
    Marine certificate
    Date
    Size
    Add to My Documents
    Date 8/6/18
    Size 343.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.