USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HMA675SL8 Picture

View all I-Line Power Distribution Panelboards

I-Line Power Distribution Panelboards - HMA675SL8

I-Line Panelboard Interiors

Schneider Eletric HMA675SL8 Picture
View all I-Line Power Distribution Panelboards
I-Line Power Distribution Panelboards - HMA675SL8
I-Line Panelboard Interiors

Interior - I-Line PNLBRD - 800 A - main lugs - 67.50 in bar

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range of product
    I-Line
    Complementary
    load center type
    Main lugs
    product destination
    Panelboard interior
    Line Rated Current
    800 A
    bar length
    67.5 in
    Ordering and shipping details
    Category
    09480 - OEM PB I-LINE INT W/LUGS
    Discount Schedule
    PE1A
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    125
    Returnability
    N
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.