USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HM15T247NCU Picture
Discontinued

View all Low Voltage Distribution Transformers, Harmonic Mitigating (NP)

Low Voltage Distribution Transformers, Harmonic Mitigating (NP) - HM15T247NCU

Harmonic Mitigating Energy Efficient Transformers

Schneider Eletric HM15T247NCU Picture
Discontinued
View all Low Voltage Distribution Transformers, Harmonic Mitigating (NP)
Low Voltage Distribution Transformers, Harmonic Mitigating (NP) - HM15T247NCU
Harmonic Mitigating Energy Efficient Transformers

TRFMR DRY TYPE 15KVA 240D208ZZ120,0DEG

Show more characteristics >
HM15T247NCU  has not been replaced. Please contact your customer care center for more information.
  • Price
    14,254.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Harmonic Mitigating Transformer
    Enclosure Code
    17D
    Enclosure Type
    NEMA 2
    Insulation Temperature
    392 °F (200 °C)
    Phase
    3 phases
    Primary Voltage
    240 V delta
    Power Rating
    15 kVA
    Secondary Voltage
    208Y/120 V
    Temperature Rise
    130° C
    Winding Material
    Copper
    Phase Shift
    Ordering and shipping details
    Category
    16274 - HARMONIC MITIGATING LV XFMR
    Discount Schedule
    PE2E
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    209
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.