Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HM112T251NCU Picture
Discontinued

Range: Low Voltage Distribution Transformers, Harmonic Mitigating (NP)

Harmonic Mitigating Energy Efficient Transformers

HM112T251NCU

Schneider Eletric HM112T251NCU Picture
Discontinued
Range: Low Voltage Distribution Transformers, Harmonic Mitigating (NP)

Harmonic Mitigating Energy Efficient Transformers

HM112T251NCU

TRFMR DRY TYPE 112.5KVA 480D208120,+15D

Show more characteristics >
HM112T251NCU  has not been replaced. Please contact your customer care center for more information.
  • Price
    52763.00 USD

  • Main
    Product
    Harmonic Mitigating Transformer
    Enclosure Code
    21D
    Enclosure Type
    NEMA 2
    Insulation Temperature
    392 °F (200 °C)
    Phase
    3 phases
    Primary Voltage
    480 V delta
    Power Rating
    112.5 kVA
    Secondary Voltage
    208Y/120 V
    Full Capacity Taps
    6 2.5 % 2+ 4-
    Temperature Rise
    130° C
    Winding Material
    Copper
    Phase Shift
    +15°
    Ordering and shipping details
    Category
    16274 - HARMONIC MITIGATING LV XFMR
    Discount Schedule
    PE2E
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    760
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 1.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.