Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PowerPact H Circuit Breaker,ThermMagn,35A,3P,600V,50kA

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    2849.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact H
    trip unit technology
    Thermal-magnetic
    breaking capacity code
    L
    Complementary
    Line Rated Current
    35 A
    poles description
    3P
    breaking capacity
    50 kA at 600 V AC
    50 kA at 500 V DC
    125 kA at 240 V AC
    20 kA at 250 V DC
    100 kA at 480 V AC
    System Voltage
    500 V DC
    600 V AC
    [Ics] rated service short-circuit breaking capacity
    80 %
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Terminal nut line
    AWG gauge
    AWG 14...AWG 3/0 (aluminium/copper)
    phase connection
    ABC
    magnetic hold current
    400 A
    magnetic tripping current
    850 A
    height
    6.4 in
    width
    4.12 in
    depth
    4.36 in
    ambient air temperature for operation
    104 °F (40 °C)
    Environment
    product certifications
    UL listed
    IEC
    CE
    CCC
    CSA
    Ordering and shipping details
    Category
    01120 - HL,JL UNIT MT BREAKER/SWITCH
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.