USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HLL36100CU33X Picture

View all PowerPact H-Frame Molded Case Circuit Breakers

PowerPact H-Frame Molded Case Circuit Breakers - HLL36100CU33X

Unit Mount

Schneider Eletric HLL36100CU33X Picture
View all PowerPact H-Frame Molded Case Circuit Breakers
PowerPact H-Frame Molded Case Circuit Breakers - HLL36100CU33X
Unit Mount

PowerPact H Circuit Breaker,Micrologic3.2S,100A,3P,600V,50kA

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    4046.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact H
    trip unit technology
    Electronic standard Micrologic 3.2 S LSI
    breaking capacity code
    L
    Complementary
    Line Rated Current
    100 A
    poles description
    3P
    breaking capacity
    125 kA at 240 V AC
    100 kA at 480 V AC
    50 kA at 600 V AC
    System Voltage
    600 V AC
    continuous current rating
    100 %
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Lugs line
    AWG gauge
    AWG 14...AWG 3/0 (aluminium/copper)
    height
    6.4 in
    width
    4.12 in
    depth
    4.36 in
    Environment
    product certifications
    CCC
    CE
    CSA
    IEC
    UL listed
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01107 - H/J ELEC TRIP UNIT MOUNT BREAKER/SW
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    End of life manual
    Date
    Size
    Add to My Documents
    Date 10/31/18
    Size 146 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.