Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PowerPact H Circuit Breaker,Micrologic3.2,60A,3P,600V,50kA

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    3510.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact H
    Trip Unit Type
    Electronic standard Micrologic 3.2 LI
    breaking capacity code
    L
    Complementary
    Line Rated Current
    60 A
    Number of Poles
    3P
    Interrupt Rating
    125 kA at 240 V AC
    100 kA at 480 V AC
    50 kA at 600 V AC
    System Voltage
    600 V AC
    continuous current rating
    100 %
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Lugs line
    Wire Gauge
    AWG 14...AWG 3/0 (aluminium/copper)
    height
    6.4 in
    width
    4.12 in
    depth
    4.36 in
    Environment
    product certifications
    CSA
    CE
    UL listed
    CCC
    IEC
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01107 - H/J ELEC TRIP UNIT MOUNT BREAKER/SW
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.