USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric HLF36000F15 Picture

View all PowerPact H-Frame Molded Case Circuit Breakers

PowerPact H-Frame Molded Case Circuit Breakers - HLF36000F15

Unstructured Data

Schneider Eletric HLF36000F15 Picture
View all PowerPact H-Frame Molded Case Circuit Breakers
PowerPact H-Frame Molded Case Circuit Breakers - HLF36000F15
Unstructured Data

PowerPact H Circuit Breaker,No Trip Unit,150A,3P,600V,50kA

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    4724.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact H
    breaking capacity code
    L
    Complementary
    Line Rated Current
    70...150 A
    poles description
    3P
    breaking capacity
    20 kA at 250 V DC
    50 kA at 600 V AC
    125 kA at 240 V AC
    100 kA at 480 V AC
    System Voltage
    250 V DC
    600 V AC
    installed device
    Trip unit not included
    mounting mode
    Unit mount
    electrical connection
    Busbar connection load
    Busbar connection line
    height
    6.4 in
    width
    4.12 in
    depth
    4.36 in
    Environment
    product certifications
    UL listed
    IEC
    CSA
    CE
    Ordering and shipping details
    Category
    01120 - HL,JL UNIT MT BREAKER/SWITCH
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4
    Returnability
    Y
    Country of origin
    US
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.