Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PowerPact H I-Line Circuit Breaker,Micrologic3.2,100A,3P,600V,50kA

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact H
    Trip Unit Type
    Electronic standard Micrologic 3.2 LI
    breaking capacity code
    L
    Complementary
    Line Rated Current
    100 A
    Number of Poles
    3P
    Interrupt Rating
    125 kA at 240 V AC
    100 kA at 480 V AC
    50 kA at 600 V AC
    System Voltage
    600 V AC
    continuous current rating
    80 %
    mounting mode
    I-Line
    electrical connection
    I-Line connection line
    Lugs load
    Wire Gauge
    AWG 14...AWG 3/0 (aluminium/copper)
    Phase
    CBA
    magnetic hold current
    900 A
    magnetic tripping current
    1700 A
    height
    9.73 in
    width
    4.48 in
    depth
    4.36 in
    Environment
    product certifications
    IEC
    CSA
    CE
    CCC
    UL listed
    ambient air temperature for operation
    104 °F (40 °C)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.