USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact H-Frame Molded Case Circuit Breakers
Schneider Eletric HJP36100U33X Picture

HJP36100U33X

Schneider Eletric HJP36100U33X Picture
HJP36100U33X

PowerPact H Circuit Breaker,Micrologic3.2S,100A,3P,600V,25kA

Show more characteristics >
  • Price*
    2,444.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact H
    Trip Unit Type
    Electronic, standard, Micrologic 3.2 S, LSI
    breaking capacity code
    J
    Complementary
    Line Rated Current
    100 A
    Number of Poles
    3P
    Interrupt Rating
    100 kA 240 V AC
    65 kA 480 V AC
    25 kA 600 V AC
    20 kA 250 V DC
    [Ue] rated operational voltage
    250 V DC
    600 V AC
    continuous current rating
    80 %
    mounting mode
    Unit mount
    electrical connection
    Terminal nut line
    Lugs load
    Wire Gauge
    AWG 14...AWG 3/0 aluminium/copper
    magnetic hold current
    800 A
    magnetic tripping current
    1450 A
    height
    162.56 mm (6.4 in)
    width
    104.65 mm (4.12 in)
    depth
    110.74 mm (4.36 in)
    tightening torque
    49.56…60.18 lbf.in (5.6…6.8 N.m)
    Environment
    product certifications
    IEC
    CCC
    UL listed
    CE
    CSA
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01107-H/J ELEC TRIP UNIT MOUNT BREAKER/SW
    Discount Schedule
    DE2
    Package weight(Lbs)
    5.00 lb(US) (2.268 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /