USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PowerPact H Circuit Breaker,ThermMagn,15A,3P,600V,25kA

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,949.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact H
    Trip Unit Type
    Thermal-magnetic
    breaking capacity code
    J
    Complementary
    Line Rated Current
    15 A
    Number of Poles
    3P
    Interrupt Rating
    65 kA at 480 V AC
    25 kA at 600 V AC
    100 kA at 240 V AC
    20 kA at 250 V DC
    System Voltage
    250 V DC
    600 V AC
    continuous current rating
    80 %
    mounting mode
    Unit mount
    electrical connection
    Terminal nut load
    Lugs line
    Wire Gauge
    AWG 14...AWG 3/0 (aluminium/copper)
    magnetic hold current
    350 A
    magnetic tripping current
    750 A
    height
    6.4 in
    width
    4.12 in
    depth
    4.36 in
    Environment
    product certifications
    CCC
    CE
    CSA
    IEC
    UL listed
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01115 - HG,HJ,JG,JJ UNIT MT BREAKER/SWITCH
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    PowerPact™ H-frame and J-frame Circuit Breakers and Switches (Version 07)
    Certificate
    Date
    Size
    Add to My Documents
    PowerPact_H_CCC_ex_08-2020 (Version 1.0)
    Date 5/8/15
    Size 613.4 KB
    CoFC_H-J_MCCB_7-23-15 (Version 1.0)
    Date 7/23/15
    Size 70.1 KB
    Date 7/23/15
    Size 967.5 KB
    Date 7/23/15
    Size 74 KB
    Date 7/23/15
    Size 74.2 KB
    Recognition for BV Mode II Scheme (Version 1.0)
    Date 11/26/14
    Size 949.4 KB
    Tripping curves
    Date
    Size
    Add to My Documents
    PowerPact™ H-frame, HD/HG/HJ/HL, 15-35 A, Curve No. 50-1 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /