USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PowerPact H Circuit Breaker,ThermMagn,125A,3P,600V,18kA

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    4,319.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact H
    Trip Unit Type
    Thermal-magnetic
    breaking capacity code
    G
    Complementary
    Line Rated Current
    125 A
    Number of Poles
    3P
    Interrupt Rating
    65 kA at 240 V AC
    35 kA at 480 V AC
    18 kA at 600 V AC
    20 kA at 500 V DC
    20 kA at 250 V DC
    System Voltage
    250 V DC
    500 V DC
    600 V AC
    continuous current rating
    80 %
    mounting mode
    Unit mount
    electrical connection
    Terminal nut line
    Lugs load
    Wire Gauge
    AWG 14...AWG 3/0 (aluminium/copper)
    magnetic hold current
    900 A
    magnetic tripping current
    1700 A
    height
    6.4 in
    width
    4.12 in
    depth
    4.36 in
    tightening torque
    5.6...6.8 N.m
    Environment
    product certifications
    UL listed
    IEC
    CE
    CSA
    CCC
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01115 - HG,HJ,JG,JJ UNIT MT BREAKER/SWITCH
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /