USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type ICSE
Schneider Eletric HFNF120ICSE005 Picture

HFNF120ICSE005

Product Logo
Schneider Eletric HFNF120ICSE005 Picture
HFNF120ICSE005
Product Logo

SPD, Type ICSE, 5 A, 120 V, flange, Active Tracking Filter

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    541.18 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection device
    Complementary
    Service Voltage
    120 V
    Rated Current
    5 A
    Device Mounting
    Flange
    Height
    2.88 in (73.15 mm)
    Width
    4.00 in (101.6 mm)
    Depth
    1.81 in (45.97 mm)
    Ordering and shipping details
    Category
    08466 - SURGE PROTECTION HWA
    Discount Schedule
    DE1B
    GTIN
    00785901288930
    Package weight(Lbs)
    222.26 kg (490 lb(US))
    Returnability
    Yes
  • Documents

    Language
    • English
    Handout
    Date
    Size
    Add to My Documents
    Surgelogic Type ICSE (Version 1.0)
    Date 6/3/19
    Size 373.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /