USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Heavy Duty Safety Switches
Schneider Eletric H600J Picture

H600J

Product Logo
Schneider Eletric H600J Picture
H600J
Product Logo

KIT CLASS J, FUSE REJECTION

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    456.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Fuse rejection kit
    product destination
    Safety switch heavy duty 600 A
    Complementary
    fuse type
    J
    provided equipment
    6 x adapters
    6 x screws
    6 x lock nut
    Ordering and shipping details
    Category
    00053 - H&HU SW,NEMA1,400-1200A
    Discount Schedule
    DE1
    GTIN
    00785901652861
    Package weight(Lbs)
    3.86 kg (8.5 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Square D™ Enclosed Safety Switches Catalog (Version 1.1)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate Heavy duty safety switch 400A and 600A (Version 1.1)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    F Series Safety Switches–Neutral Assembly Replacement Instructions (Version 1)
    Class J Fuse Adaptor Kit (Version 1)
    Date 10/27/05
    Size 81.6 KB
    800A /1200A Heavy Duty Safety Switch Installation: Square D (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /