USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

HUB ZINC 0.75 INCH WATERTITE

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    45.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Hub
    product destination
    Safety switch
    Complementary
    cable entry
    Conduit entry 0.75 in
    hub type
    H
    surface finish
    Zinc plated
    Ordering and shipping details
    Category
    00120 - H-HUBS
    Discount Schedule
    DE1
    GTIN
    00785901478317
    Nbr. of units in pkg.
    25
    Package weight(Lbs)
    0.29999999999999999
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    PowerPact B-Frame 15 to 125 A Circuit Breakers Catalog (Version 0519)
    Hubs Catalog - For Series A, A/L, B, H, Hubs and RB Devices (Version 1.1)
    Brochure
    Date
    Size
    Add to My Documents
    Square D Safety Switches Brochure (Version 1.1)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    800 and 1200 A Heavy Duty Safety Switches (Version 1)
    Neutral Assembley Replacement Instructions for F Series Safety Switches (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.