USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TeSys GV3 - auxiliary contact - 3 NO early-break

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    46.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    GV3A
    product or component type
    Auxiliary contact block
    product compatibility
    GV3ME
    mounting location
    Right side
    pole contact composition
    3 NO
    connections - terminals
    Screw clamp terminals 1 cable 0...0 in² (0.75...2.5 mm²) - cable stiffness: flexible - without cable end
    Screw clamp terminals 2 cable 0...0 in² (0.75...2.5 mm²) - cable stiffness: flexible - without cable end
    Screw clamp terminals 1 cable 0...0 in² (0.75...2.5 mm²) - cable stiffness: flexible - with cable end
    Screw clamp terminals 2 cable 0...0 in² (0.75...1.5 mm²) - cable stiffness: flexible - with cable end
    Screw clamp terminals 1 cable 0...0 in² (1...2.5 mm²) - cable stiffness: solid
    Screw clamp terminals 2 cable 0...0 in² (1...2.5 mm²) - cable stiffness: solid
    quantity per set
    Set of 10
    Complementary
    [Ui] rated insulation voltage
    600 V - conforming to UL 508
    690 V - conforming to IEC 60947-1
    600 V - conforming to CSA C22.2 No 14
    System Voltage
    48...690 V AC
    24...220 V DC
    [Ith] conventional free air thermal current
    6 A
    protection type
    GB2CB... circuit breaker rating according to operational current for Ue <= 415 V
    GG fuse <= 6 A
    mechanical durability
    100000 cycles
    rated operational power in VA
    350 VA at 48 V AC-11 - electrical durability: 100000 cycles
    700 VA at 440 V AC-11 - electrical durability: 100000 cycles
    700 VA at 500 V AC-11 - electrical durability: 100000 cycles
    400 VA at 690 V AC-11 - electrical durability: 100000 cycles
    500 VA at 110...127 V AC-11 - electrical durability: 100000 cycles
    800 VA at 220...240 V AC-11 - electrical durability: 100000 cycles
    850 VA at 380...415 V AC-11 - electrical durability: 100000 cycles
    rated operational power in W
    180 W at 24 V DC-11 - electrical durability: 100000 cycles
    240 W at 48 V DC-11 - electrical durability: 100000 cycles
    180 W at 60 V DC-11 - electrical durability: 100000 cycles
    140 W at 110 V DC-11 - electrical durability: 100000 cycles
    120 W at 220 V DC-11 - electrical durability: 100000 cycles
    product weight
    0.15 lb(US) (0.07 kg)
    Environment
    environmental characteristic
    Normal environment
    Ordering and shipping details
    Category
    22366 - MAN STR PROTECTORS-GV1/GV3
    Discount Schedule
    I11
    GTIN
    00785901494973
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.10000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0723  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate TeSys GV3 - GV3-A01-A07 France (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/23/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /