USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TeSys GV2 Manual Starter and Protector, thermal magnetic circuit protector, rotary handle, 0.1…0.16 A, screw clamp terminals

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    212.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys GV2
    device short name
    GV2P
    device application
    Motor
    trip unit technology
    Thermal-magnetic
    Complementary
    poles description
    3P
    network type
    AC
    utilisation category
    AC-3 conforming to IEC 60947-4-1
    Category A conforming to IEC 60947-2
    network frequency
    50/60 Hz conforming to IEC 60947-4-1
    fixing mode
    Clipped on 35 mm symmetrical DIN rail
    Screwed on panel (with 2 x M4 screws)
    operating position
    Any position
    breaking capacity
    100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    control type
    Rotary knob
    [In] rated current
    0.16 A
    thermal protection adjustment range
    0.1...0.16 A
    magnetic tripping current
    1.5 A
    System Voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ith] conventional free air thermal current
    0.16 A conforming to IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    power dissipation per pole
    2.5 W
    mechanical durability
    100000 cycles
    electrical durability
    100000 cycles AC-3 at 440 V
    operating rate
    25 cyc/h
    rated duty
    Continuous conforming to IEC 60947-4-1
    connections - terminals
    Screw clamp terminals 2 cable(s) 0...0.01 in² (1...6 mm²) solid
    Screw clamp terminals 2 cable(s) 1.5...6 mm² flexible without cable end
    Screw clamp terminals 2 cable(s) 1...4 mm² flexible with cable end
    tightening torque
    1.7 N.m on screw clamp terminals
    suitability for isolation
    Yes conforming to IEC 60947-1
    phase failure sensitivity
    Yes conforming to IEC 60947-4-1
    height
    3.5 in (89 mm)
    width
    1.77 in (45 mm)
    depth
    3.82 in (97 mm)
    Environment
    standards
    EN 60204
    IEC 60947-1
    IEC 60947-2
    IEC 60947-4-1
    NF C 63-120
    NF C 63-650
    NF C 79-130
    UL 508
    VDE 0113
    VDE 0660
    CSA C22.2
    product certifications
    ATEX
    BV
    CCC
    CSA
    DNV
    EZU
    GL
    LROS (Lloyds register of shipping)
    RINA
    TSE
    UL
    UL 508 type E
    EAC
    protective treatment
    TH
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK04
    ambient air temperature for operation
    -4...140 °F (-20...60 °C)
    ambient air temperature for storage
    -40...176 °F (-40...80 °C)
    fire resistance
    1760 °F (960 °C) conforming to IEC 60695-2-1
    operating altitude
    6561.68 ft (2000 m)
    Ordering and shipping details
    Category
    22367 - MANUAL STR PROTECTOR - GV2
    Discount Schedule
    I11
    GTIN
    00785901832799
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.60999999999999999
    Returnability
    Y
    Country of origin
    TH
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    GV2, GV3, and GV7 Manual Motor Starters, Controllers, and Protectors (Version 1.0)
    Digest Catalog 18: IEC Contactors and Starters (Version 1.8)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    Manual Starter and Protector, 0.10-32A, 3 Pole (Version 1.2)
    MAGNETIC CIRCUIT BREAKER (Version 1.0)
    Date 10/30/18
    Size 735.5 KB
    Date 10/30/18
    Size 522.7 KB
    Date 10/30/18
    Size 269.9 KB
    CAD files for GV2P01: Thermal-magnetic motor circuit-breakers GV2P with pushbutton control (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    ATEX certification GV2 (Version 1.0)
    Date 7/14/18
    Size 789.5 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    GV2 P/L Motor circuit-breakers (Version 07)
    Date 8/13/18
    Size 765.4 KB
    GV2 ME.. Motor circuit-breakers - IS on the box (Version 08)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.